emergency lighting
GR-2100 Emergency Luminaire
GR-2100 Emergency Luminaires are slim classic light series for non-maintained / maintained emergency luminaires
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
GR-2100 Emergency Luminaires are used indoors (ta 40 C) where emergency light is needed. Each luminaire must be permanently connected to mains power supply. In normal operation the illumination LEDs are lit as well as the green indicating charge LEDs when the battery is charging. In case of a mains power supply failure the luminaire will light the led strip automatically in emergency mode. When the mains power supply is restored the device turns to normal operation
Certifications:- EN 60598-1
- EN 60598-2-22
- ΕΝ 55015
- ΕΝ 61547
- ΕΝ 61000-3-2
- ΕΝ 61000-3-3