We are currently experiencing brief service interruptions affecting some site features. We appreciate your patience while our team resolves the issue.
    /content/hbtbt/ae/en/search-results.html

    emergency lighting

    GR-8/LED Emergency Light

    GR-8/LED Emergency Light are used indoors (ta 40 C) on the wall, where emergency light is needed.

    Overview

    GR-8/LED Emergency Light are used indoors (ta 40 C) on the wall, where emergency light is needed. Each luminaire must be permanently connected to the mains power supply. In normal operation the illumination LEDs are lit as well as the green indicating charge LEDs, when the battery is charging. In case of a mains power supply failure, the luminaire goes into emergency mode and the LED stripe is powered by the battery. When the mains power supply is restored the device turns to normal operation.

    Features & Benefits:
    • Easy to understand
    • TEST button to check the emergency circuit
    Certifications:
    • EN 60598-1
    • EN 60598-2-22
    • ΕΝ 55015
    • ΕΝ 61547
    • ΕΝ 61000-3-2
    • ΕΝ 61000-3-3