/content/hbtbt/ae/en/search-results.html

    emergency lighting

    Radiant 65BH1 Emergency Bulkheads

    Support safe evacuation with durable IP65 emergency bulkheads offering efficient LED illumination, three-hour operation, flexible mounting, and simple maintenance.

    Overview

    RADIANT 65BH1 Emergency Bulkheads provide reliable emergency illumination in an IP65-rated housing for open-area, anti-panic, and escape-route applications. The luminaire is suitable for ceiling and over-door mounting to help support safe evacuation.

    Key features include an efficient LED light source, slim lightweight construction, integral status indicator, maintained or non-maintained operation, surface or recessed mounting, and exit legends supplied as standard. The range delivers up to 200 lumens and at least three hours of emergency operation.

    Standard, AutoTest, and DALI variants support different maintenance and monitoring strategies. LiFePO₄ battery technology, durable environmental protection, and straightforward installation make 65BH1 a practical choice for new-build and retrofit emergency lighting projects.

    Features & Benefits:
    • IP65-rated emergency bulkhead for open-area, anti-panic, and escape-route lighting
    • Suitable for ceiling and over-door mounting to support safe evacuation
    • Delivers up to 200 lumens of emergency illumination
    • At least three hours of emergency operation during power loss
    • Efficient LED light source supports reliable performance
    • Slim, lightweight design simplifies installation
    • Integral status indicator supports quick visual inspection
    • Maintained or non-maintained operation available
    • Surface or recessed mounting options provide installation flexibility
    • Exit legends supplied as standard for enhanced application versatility
    • 2-year Honeywell warranty