/content/hbtbt/ae/en/search-results.html

    emergency lighting

    Radiant 65BHX & 65BHXHO Emergency Bulkheads

    Deliver robust emergency bulkhead lighting with high-output options, durable IP65 protection, flexible installation, and dependable performance for demanding applications.

    Overview

    RADIANT IP65 BHX emergency bulkhead luminaires provide high-output emergency lighting for areas where stronger illumination is required. Suitable for ceiling and over-door mounting, the range helps support safe evacuation with powerful, reliable light in demanding environments.

    The durable IP65 and IK07 housing protects against dust, dirt, water jets, and physical impact, making the luminaire suitable for challenging commercial, industrial, and outdoor-adjacent locations. Its versatile LED bulkhead design supports multiple emergency lighting applications.

    RADIANT IP65 BHX delivers up to 1170 lumens and up to three hours of emergency operation. LiFePO₄ battery technology supports enhanced safety and service life, while battery charge management helps optimize charging cycles and extend battery lifetime.

    Features & Benefits:
    • High-output emergency bulkhead for demanding applications
    • Delivers up to 1170 lumens for stronger emergency illumination
    • IP65 housing protects against dust, dirt, and water jets
    • IK07 impact protection supports use in challenging environments
    • Suitable for ceiling and over-door mounting
    • Up to three hours of emergency operation supports safe evacuation
    • LiFePO₄ battery technology enhances safety and service life
    • Battery charge management optimizes charging cycles and battery lifetime
    • Robust LED bulkhead design supports commercial, industrial, and outdoor-adjacent areas
    • Designed for projects requiring clear visibility and dependable emergency performance
    • 2-year Honeywell warranty