Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    emergency lighting

    Radiant Spot Combo Emergency Downlights

    Provide versatile emergency lighting with compact Spot Combo luminaires that support recessed or surface mounting, flexible optics, and Standard, AutoTest, or DALI control.

    Overview

    RADIANT Spot Combo is a high-performance 2-in-1 emergency luminaire designed for recessed or surface-mounted installation. Supplied with Open Area and Escape Route optics, it provides a versatile solution for emergency escape-route lighting while complementing interior design.

    The range is compatible with automated test and monitoring protocols including DALI, and it can be converted into an IP65 luminaire using the dedicated accessory for harsher environments. LiFePO₄ battery technology and intelligent battery charge management support safety, stable performance, and longer battery service life.

    Spot Combo delivers up to 450 lumens and provides up to three hours of continuous emergency operation. Its robust construction, flexible mounting, and multiple technology options make it suitable for a wide range of commercial and public emergency lighting applications.

    Features & Benefits:
    • 2-in-1 emergency luminaire suitable for recessed or surface-mounted installation
    • Supplied with Open Area and Escape Route optics for flexible light distribution
    • Delivers up to 450 lumens for strong emergency visibility
    • Three-hour continuous emergency operation supports compliance requirements
    • LiFePO₄ battery technology improves safety and service life
    • Battery charge management helps protect and extend battery performance
    • Compatible with automated testing and monitoring protocols including DALI
    • Can be converted to IP65 with dedicated accessory for harsher environments
    • Robust, easy-to-install design supports multiple application types
    • Complements interior design while providing reliable escape-route illumination
    • 2-year Honeywell warranty