Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    emergency lighting

    Radiant TWIN Emergency Twin Spots

    Improve emergency visibility with adjustable twin spot luminaires that provide powerful, reliable illumination for open-area and escape-route applications.

    Overview

    RADIANT TWIN Emergency Twin Spots provide focused emergency illumination for back-of-house, high-risk, factory, and industrial applications. The twin-spot design allows light to be directed where visibility is needed during a mains power failure.

    The range uses IP65 housing, efficient LED light sources, non-maintained operation, LiFePO₄ batteries, and three-hour emergency operation. Standard, AutoTest, and DALI variants are available to match different testing and monitoring requirements.

    High-output options provide combined outputs of up to 1105 lm and 2062 lm depending on model. Adjustable heads, durable construction, and flexible mounting make RADIANT TWIN suitable for demanding projects that require strong, directional emergency light coverage.

    Features & Benefits:
    • Twin-spot emergency luminaire for focused directional illumination
    • Suitable for back-of-house, high-risk, factory, and industrial applications
    • Adjustable heads direct light where emergency visibility is needed
    • IP65 housing supports demanding environments
    • High-output options provide combined output up to 1105 lm or 2062 lm depending on model
    • Three-hour emergency operation supports evacuation requirements
    • LiFePO₄ battery technology supports reliable long-life performance
    • Non-maintained operation for dedicated emergency use
    • Standard, AutoTest, and DALI variants support different testing strategies
    • Durable construction supports demanding project requirements
    • 2-year Honeywell warranty