/content/hbtbt/ae/en/search-results.html

    Fire Stations

    Cellular Alerting Module

    USDD Cell Module Hardware

    Overview

    The Phoenix G2 ATX Cellular Module delivers a costeffective, reliable backup to standard IP-based alerting. By providing a direct cellular connection from the ATX Station Controller to the cloud, the module ensures your stations remain connected and alertable—even when primary network paths fail. Designed for fast deployment, the Cellular Module installs in minutes and enables secure, verifiable backup alerting for your agency. It also supports secure in-station alerting for nearby USDD-serviced agencies, making it ideal for mutual-aid operations.

    Features & Benefits:
    • Exceptional redundancy Dual-SIM design automatically switches carriers if one network becomes unavailable, maintaining continuous connectivity.
    • Simple, fast installation USB connection between the Cellular Module and the ATX Station Controller allows for rapid, toolfree setup.
    • Secure cellular cloud connectivity Provides a dedicated wireless cellular communication path from the ATX Station Controller to the USDD Cloud.
    • Mutual-aid ready Enables your ATX Station Controller to support IPbased mutual-aid with nearby agencies.
    Certifications:
    • FCC ID: RI7LE910CXWWX
    • PTCRB / GCF (North America)
    • Carrier approvals: Verizon®, AT&T®, T-Mobile®