/content/hbtbt/ae/en/search-results.html

    Fire Stations

    Fire Station Controllers

    Powers and controls visual, audio and lighting alerts inside a fire station

    Overview

    During a dispatch alert, the G2 ATX Station Controller processes the alert at the fire station, and then returns an “acknowledgment” back to the G2 Communications Gateway located at the dispatch center. The ATX alerts any combination of room zones using individual lighting, messaging and volume control in each zone.The ATX Station Controller stores the station configuration and alerting locations in memory. It can easily be configured and updated remotely through our encrypted Web interface, over a private network. The ATX computer features a secure, embedded oper­ating system that runs on a high-speed flash memory. It also has a touchscreen display for first responders to view station alerts.

    Features & Benefits:
      Phoenix G2 ATX Station Controller
    • Ramped, heart-saver alert tones
    • 12” touchscreen
    • Zoned alerting
    • DTMF paging
    • Local and remote monitoring and logging
    • Remote configuration and software updates
    Specifications

    Others

    • Brand
      • US Digital Designs

    Others

    • Brand
      • US Digital Designs
    • Brand : US Digital Designs