/content/hbtbt/ae/en/search-results.html

    Fire Stations

    HN-5RCS 5 Zone Paging Station

    HN-5RCS is specially designed for the HN-series amplifier to provide remote control of zone on/off and live paging.

    Overview

    HN-5RCS is specially designed for the HN-series amplifier to provide remote control of zone on/off and live paging. Chime can be activated before paging. The robust industrial design enhances the product stability and the low-profile gray color perfectly blend easily into all environments

    Features & Benefits:
    • 5 zones high quality live paging
    • Zone music on/off
    • CHIME on/off
    • Output level meter
    • MIC volume control
    • PTT and lock mode selectable
    • Communication failure alert
    • Indicator lights: < 6 W
    • Operating conditions: 150 ~ 15kHz, 95% humidity, 0°C ~+40°C (0~104°F) (no condensation)
    • Storage temperature: +18 dBu (Adjustable), -10°C ~ +55°C (14°F~131°F)
    • Signal to noise ratio: > 75 dB (With A-Weight)
    • Non-linear distortion: < 0.5%