This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Fire Stations

    I/O Remote

    Controls station devices based on specific events or time of day and enables the monitoring and signaling of gates, doors, etc

    Overview

    The Phoenix G2 IO Remote interfaces between the ATX Station Controller and field devices at the fire station. The inputs (I) can be configured to monitor switches such as doorbells, walk-in alert triggers and door open sensors. The outputs (O) can be used to signal automatic doors and gates, activate strobe lights and more.

    The I/O Remote may be installed up to 300 feet from the ATX Station Controller. Like all Phoenix G2 peripheral devices, the I/O Remote receives power and data via a single Ethernet CAT5 or CAT6 cable. The extruded, all-aluminum enclosure features laser-etched labels for all inputs and outputs. It has flanged end plates for easy installation.

    Input and output rules are easily configured in the Station Controller Interface. This enables individual outputs to respond to unit alarms, time of day alarms, and many more options. Inputs can be set to trigger other outputs, act as doorbell inputs, acknowledge calls and more.

    US Digital Designs’ I/O rule software interface allows you to configure the inputs and outputs in an almost limitless fashion

    Specifications

    Others

    • Brand
      • US Digital Designs

    Others

    • Brand
      • US Digital Designs
    • Brand : US Digital Designs