/content/hbtbt/ae/en/search-results.html

    Fire Stations

    Message Remote 2

    Flexible peripheral that can be used to add additional speaker zones to a station

    Overview

    The Phoenix G2 Message Remote 2 is a highly flexible peripheral providing support for up to two of our legacy Beta Bright LED signs as well as 2 independent audio zones. The MR2 contains two independent 15 watt audio amplifiers which can power a variety of speakers including our Sound Sphere speaker, 70 Volt as well as 8 ohm speakers, illuminated and non illuminated speakers.

    Each MR2 channel has a dry contact input and a dry contact output. These I/O points are programmable to various functions, such as door bells, control valves and switches, lighting controls, etc.

    There is a maximum amount of power that can be connected to an MR2 so not all functions are available in all combinations. Consult with USDD to verify that the combination of signs, speakers and I/O does not exceed the maximum power available from the MR2.

    The Message Remote 2 is installed quickly and easily, and is a favorite among installers and system designers due to its ability to meet nearly any architectural need.

    Features & Benefits:
    • Most flexible peripheral available
    • Contains two independent audio amplifiers
    • Can be used to add additional speaker zones to a station
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list