/content/hbtbt/ae/en/search-results.html

Fire Suppression Devices

42 Bar Capacity Seamless Cylinder with Switch-in-Gauge Unit

Honeywell's HFC-227ea 42 Bar Capacity Seamless Cylinders with Switch-in-Gauge Units which are used with HFC-227ea clean agent. It is also equipped with switch-in-gauge unit, design to monitor health of cylinder pressure.

Overview

Honeywell provides HFC-227ea 42 Bar Capacity Seamless Cylinders With Switch–in-Gauge Units which are used with HFC-227ea clean agent. It is also equipped with switch-in-gauge unit, design to monitor health of cylinder pressure. This 2 in 1 unit offers unique facility whereas we can monitor cylinder pressure locally and healthiness of cylinder can be monitor remotely via using fire alarm panel interface unit or any other control panel.

Specifications

Others

  • Maximum Operating Pressure
    • 42 Bar
  • Product Type
    • Capacity Seamless Cylinder
  • Includes
    • Switch-in-Gauge Unit foot

Others

  • Maximum Operating Pressure
    • 42 Bar
  • Product Type
    • Capacity Seamless Cylinder
  • Includes
    • Switch-in-Gauge Unit foot
  • Maximum Operating Pressure : 42 Bar
  • Product Type : Capacity Seamless Cylinder
  • Includes : Switch-in-Gauge Unit foot