fire suppression devices
FK1230 Fire Suppression Cylinder 34.5Bar
Honeywell FK-1230 Clean Agent Fire Extinguishing Systems are engineered systems, which offer maximum flexibility to tailor each system design according to the location they protect.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell FK-1230 Clean Agent Fire Extinguishing Systems utilizes FK-5-1-12 fire protection fluid and its unique ability to be pressurized to 500 psi (34.5 bar). This allows for longer pipe runs and smaller pipe diameters in addition to its cost saving benefits of using less clean agent in smaller and/or fewer cylinders per project. Along with these new engineering capabilities, it includes standard monitoring components such as an integrated pressure switch, pressure gauge, and gauge guard. With these revolutionary features, Honeywell FK-1230 is a standout to conventional 360 psi (25 bar) systems.
Features & Benefits:- Solution for waterless fire suppression
- Next Generation Halon 1301 replacement
- Safe for human occupancy
- Atmospheric Lifetime of <5 days, making Global Warming Potential (GWP) negligible
- Zero Ozone Depletion Potential (ODP)
- 34.5 bar (500 psi) storage pressure for maximum pipe distances
- Expansive nozzle area coverages
- Discharges in 10 seconds or less to extinguish fires rapidly, minimizing damage to high value assets
- Multiple cylinder size options allow individual cylinder fills ranging from 19.9 Kg to 178.6 Kg (43.9 lbs to 393.7 lbs).
- Selector Valve arrangements available
- UL listed
- FM approved
- PESO approved seamless type cylinder