/content/hbtbt/ae/en/search-results.html

    fire suppression devices

    Inferno Shield

    Honeywell Inferno Shield Clean Agent Fire Suppression System is a revolutionary new product utilizing FK-5-1-12 Fire Protection Fluid.

    Overview

    The Inferno Shield™ cylinder's 2500Lb capacity, in conjunction with the FK-5-1-12 Fluid and Honeywell’s advanced engineering, provides the flexibility of total flooding rapid extinguishment followed by these properties makes it an ideal choice for hazard applications, all while simultaneously ensuring personal safety and continuity of operations.

    Through superior engineering Honeywell Inferno Shield is able to improve flow rates, which allows the cylinder to be stored much farther from the hazard than standard 360psi, 500psi, and low pressure CO2 systems. These efficiency gives customers the flexibility to place the system where it is most convenient and least disruptive to their day to day business.

    The larger capacity of Honeywell Inferno Shield Clean Agent System reduces the cost of purchasing, shipping and installing a system. In addition, the reduction in hardware decreases the amount of space that companies have to set aside for fire suppression.

    Features & Benefits:
    • Multiple storage containers are available in sizes of 227 Ltrs (601 lbs), 368 Ltrs (974lbs) and 946 Ltrs (2500 lbs).
    • Low Footprint - up to 50% reduction in floor space compared to HFCs/FM200 and other Novec 1230 systems
    • Reduced hardware requirements for single large cylinder tank install
      • No Manifold
      • No Flexible hose
      • No Check valve
    • Designed to flow over 145 Mtrs (475 ft) long and 24 Mtrs (78.7 ft) high
    • Longer pipe runs allow for remote cylinder locations away from protected hazard
    • On-Site Refilling of Clean Agent
      • Reduced Downtime — Eliminates the need to ship cylinders to a distant refilling facility, ensuring faster turnaround and minimal disruption to critical operations.
      • Cost Efficiency — Saves on logistics, transportation, and handling costs associated with moving heavy cylinders to and from the factory.
      • Operational Continuity — Enables quick restoration of fire protection systems, maintaining compliance and safety without prolonged gaps.
      • Environmental Responsibility — Reduces carbon footprint by avoiding unnecessary transportation of cylinders and promotes sustainable practices.
      Certifications:
      • UL listed
      • PESO approved seamless type cylinder