/content/hbtbt/ae/en/search-results.html

    Control Modules

    FCM-1 Control Module

    FCM-1 intelligent addressable control module provides supervised monitoring of wiring to load devices that require an external power supply to operate, such as solenoids, sounders, strobes, or bells.

    Overview
    FCM-1 intelligent addressable control module provides supervised monitoring of wiring to load devices that require an external power supply to operate, such as solenoids, sounders, strobes, or bells. The relay module allows the control panel to switch two isolated sets of Form C contacts on command without supervision for a notification appliance circuit or control of external equipment such as Mechanical Services.Features & Benefits:
    • High noise immunity
    • Wide viewing angle of LED
    • Compatible with FlashScan and CLIP protocol systems
    Certifications:
    • CSFM: 7300-0028:0219
    • DN-6724:B3
    • FDNY: COA #6067, #6065
    • FM Approved
    • MEA: 14-00-E
    • UL: S635
    • ULC: S3705 (A version only)
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Fire Alarm Control Module Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    FCM-1 Supervised Control Module
    application/pdf 1.33 MB
    11/28/2023
    1.33 MB
    Module de commande surveillé FCM-1A (Français canadien)
    application/pdf 1.37 MB
    11/28/2023
    1.37 MB
    FCM-1A Supervised Control Module (Canadian English)
    application/pdf 1.33 MB
    11/28/2023
    1.33 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FCM-1(A) and FRM-1(A) Data Sheet
    application/pdf 111.54 KB
    5/14/2023
    111.54 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Fire Alarm Control Module Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    FCM-1 Supervised Control Module
    application/pdf 1.33 MB
    11/28/2023
    1.33 MB
    Module de commande surveillé FCM-1A (Français canadien)
    application/pdf 1.37 MB
    11/28/2023
    1.37 MB
    FCM-1A Supervised Control Module (Canadian English)
    application/pdf 1.33 MB
    11/28/2023
    1.33 MB
    FCM-1(A) and FRM-1(A) Data Sheet
    application/pdf 111.54 KB
    5/14/2023
    111.54 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Fire Alarm Control Module Honeywell BIM Object
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    52.28 KB
    1/8/2024
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    383.68 KB
    1/8/2024
    NOTIFIER TECH TIP Reference Guide
    2.85 MB
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    FCM-1 Supervised Control Module
    1.33 MB
    11/28/2023
    Module de commande surveillé FCM-1A (Français canadien)
    1.37 MB
    11/28/2023
    FCM-1A Supervised Control Module (Canadian English)
    1.33 MB
    11/28/2023
    FCM-1(A) and FRM-1(A) Data Sheet
    111.54 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FCM-1
    FCM-1 Control Module, 15 to 32V DC, 6.5mA Max
    FCM-1.
    MODULE SINGLE CONTROL NOT, Made in India