/content/hbtbt/ae/en/search-results.html

    Control Modules

    Isolator Module

    Isolator module allows to isolate branch or portion of the loop affected by the short circuit from the rest of the system. Each isolator module can support up to 25 items maximum.

    Overview

    Isolator module. This allows to isolate branch or portion of the loop affected by the short circuit from the rest of the system. Each isolator module can support up to 25 items maximum. This has led blinking in normal conditions or switched on/off in the presence of a short circuit. Unique mechanical design which allows each module to be mounted either in a wall box or on a DIN rail. Irrespective of the mounting method chosen, the address switch is both visible and accessible for selection. To help engineers in the maintenance and fault finding process, both the LEDs and the address switches can be viewed without having to remove the cover of the mounting box. The LEDs, being multi colour, provide diagnostic information regarding the status of the isolator.Power 15-30V DC. Quiescent current of 200 microA. Operating temperature -20°C to +60°C. Relative humidity up to 95%.

    Features & Benefits:
    • Analog addressable communications using Opal digital protocol
    • Backward compatible with legacy Notifier systems
    • Built-in type identification automatically identifies these devices to the control panel
    • Stable communication technique with high noise immunity
    • Rotary DECADE 01 to 99 or 01 to 159 (for Opal digital protocol modules) address switches
    • Common mounting options including Surface Mount, Panel Mount and DIN Rail Mount
    • Tri-colour LED’s Powered directly by 2 wire loop. No additional power required Option to use external power in sounder driving applications
    • Plug-in terminal connections for ease of field wiring
    Certifications:
    • 0786-CPR-21642 for EN54-17:2005
    • B - 9073 - FD - K 466
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER