Monitor Modules
Addressable Dual Monitor Module
The Gamewell-FCI Velocity® Series, Addressable Dual Monitor Module features two Style B, Class B initiating device circuits, each with an end-of-line resistor.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Gamewell-FCI Velocity® Series, Addressable Dual Monitor Module features two Style B, Class B initiating device circuits, each with an end-of-line resistor. This module provides addresses for any device or group of devices connected to each circuit. Any alarm initiating devices with normally open (N.O.) dry contacts, such as heat detectors, 4-wire projected beam smoke detectors, 4-wire smoke detectors, water flow switches, tamper switches, manual stations, etc. may be installed in these circuits. The module is designed for installation in the signaling line circuit of any Gamewell-FCI addressable control panel.
Features & Benefits:- Includes a compact size allows easy installation
- Accommodates any normally open contact device
- UL Listed
- FM
- CSFM
Others
- Brand
- Gamewell-FCI
Others
- Brand
- Gamewell-FCI
- Brand : Gamewell-FCI