/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    FMM-1 Intelligent Monitor Module

    The FMM-1 Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches.

    Overview

    The FMM-1 Monitor Module is intended for use in intelligent, two-wire systems, where the individual address of each module is selected using the built-in rotary switches. It provides either a 2-wire or 4-wire fault tolerant initiating device circuit (IDC) for normally open contact fire alarm and supervisory devices, or either normally open or normally closed security devices. The module has a panel controlled LED indicator. The FMM-1 can be used to replace an MMX-1 module in existing systems.

    Features & Benefits:
    • Built-in type identification automatically identifies this device as a monitor module to the control panel
    • Powered directly by two-wire SLC loop. No additional power required
    • High noise (EMF/RFI) immunity
    • SEMS screws with clamping plates for ease of wiring
    • Direct-dial entry of address: 01 – 159 on FlashScan® systems, 01 – 99 on CLIP systems
    • LED flashes green during normal operation (this is a programmable option) and latches on steady red to indicate alarm
    Certifications:
    • UL Listed S635
    • ULC CS669
    • FM Approved
    • ISO 9001 Certified
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Fire Alarm Monitor Module Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    Fire-Alarm-Monitor-Module-Mini-Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Monitor Modules with FlashScan Data Sheet
    application/pdf 141.11 KB
    5/14/2023
    141.11 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Fire Alarm Monitor Module Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    Fire-Alarm-Monitor-Module-Mini-Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Monitor Modules with FlashScan Data Sheet
    application/pdf 141.11 KB
    5/14/2023
    141.11 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Fire Alarm Monitor Module Honeywell BIM Object
    420 KB
    Fire-Alarm-Monitor-Module-Mini-Honeywell BIM Object
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    52.28 KB
    1/8/2024
    AZM8 Module - Replacement Reference Guide
    499.21 KB
    1/8/2024
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    383.68 KB
    1/8/2024
    NOTIFIER TECH TIP Reference Guide
    2.85 MB
    Monitor Modules with FlashScan Data Sheet
    141.11 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FMM-1
    Intelligent Monitor Module Voltage 15 to 32V DC, Temperature 0 to 49C, Humidity 10% to 93%, Resistance 47K Ohms, Operating Current 400µA LED Flash
    FMM-1.
    Intelligent Monitor Module Voltage 15 to 32V DC, Temperature 0 to 49C, Humidity 10% to 93%, Resistance 47K Ohms, Operating Current 400µA LED Flash