/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    FMM-101 Monitor Module

    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors.

    Overview

    Monitor modules supervise a circuit of dry-contact input devices, such as conventional heat detectors and pull stations, or monitor and power a circuit of two-wire smoke detectors. Monitor modules model numbers include the FMM-101, FMM-101 A.

    Features & Benefits:
    • SEMS screws with clamping plates for ease of wiring
    • Direct-dial entry of address: 01 159
    • LED indication for normal or off normal indication
    • Class B supervised wiring to the monitored device
    • Smaller size fits inside devices or junction boxes
    Certifications:
    • CSFM: 7300-0028:0219, 7165-0028:0224, 7165-0028:0243
    • FM Approved
    • MEA: 457-99-E
    • UL: S635
    • ULC: S635
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Fire Alarm Monitor Module Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    Fire-Alarm-Monitor-Module-Mini-Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Monitor Modules with FlashScan Data Sheet
    application/pdf 141.11 KB
    5/14/2023
    141.11 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    application/pdf 175.39 KB
    5/14/2023
    175.39 KB
    Fire Alarm Monitor Module Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    Fire-Alarm-Monitor-Module-Mini-Honeywell BIM Object
    application/x-tika-msoffice 420 KB
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    application/pdf 52.28 KB
    1/8/2024
    52.28 KB
    AZM8 Module - Replacement Reference Guide
    application/pdf 499.21 KB
    1/8/2024
    499.21 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    NOTIFIER TECH TIP Reference Guide
    application/pdf 2.85 MB
    2.85 MB
    Monitor Modules with FlashScan Data Sheet
    application/pdf 141.11 KB
    5/14/2023
    141.11 KB
    Name
    Description
    File Size
    Date
    Size
    ISO-6 UL Listing
    175.39 KB
    5/14/2023
    Fire Alarm Monitor Module Honeywell BIM Object
    420 KB
    Fire-Alarm-Monitor-Module-Mini-Honeywell BIM Object
    420 KB
    EOL -End of Line- RESISTOR VALUES Reference Guide
    52.28 KB
    1/8/2024
    AZM8 Module - Replacement Reference Guide
    499.21 KB
    1/8/2024
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    383.68 KB
    1/8/2024
    NOTIFIER TECH TIP Reference Guide
    2.85 MB
    Monitor Modules with FlashScan Data Sheet
    141.11 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FMM-101
    Monitor Module, 32F to 120F, 15 to 32V DC, 375µA maximum, 47K Ohms