/content/hbtbt/ae/en/search-results.html

Relay Modules

2 Input module with Relay Ouptut and Extinguishing-Interface Module, Notifier

Dual Input/1 relay Output modules by NOTIFIER provides an unmonitored single pole volt-free changeover contact for external devices, granting maximum flexibility to a NOTIFIER fire detection and alarm system.

Overview

The Notifier M700 Dual Input/1 relay Output modules by NOTIFIER are designed for use with any NOTIFIER protocol fire alarm control panel and include selectable loop isolation in every device. The M721 dual input, single relay output module, as well as providing two supervised inputs also provides a single change over relay output rated at 2A @30V DC. The Extinguishing Interface variant activates extinguishing systems connected to Notifier panels. The M721 uses three addresses of 159 available module addresses on a loop and responds to regular polls from the control panel reporting its type and the status (open/normal/short) of their supervised device circuits.

Features & Benefits:
  • Integrated DIN rail brackets
  • Stable communication technique with high noise immunity
  • Plug-in terminal connections for ease of field wiring
  • Tri-colour light pipes
  • Rotary DECADE 01 to 99 (Clip) or 01 to 159 (AP) address switches
  • Powered directly by 2 wire loop
  • Extinguishing Systems applications (SST model)
Certifications:
  • EN54-18:2005+AC:2007
  • EN54-17:2005+AC:2007
  • 0905-CPR-210491 (M721E)
  • not yet arrived for M721E-SST
  • VdS G number not arrived yet
Others
Name
Description
File Size
Date
Size
MI-D2ICMO Modul f�r den DXc - Ringbus
application/pdf 615.94 KB
5/14/2023
615.94 KB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Sistemas Analogicos Catalog
application/pdf 3.81 MB
4/1/2013
3.81 MB
Centrale 2 Loop-Drawings and Diagrams
application/pdf 4.64 MB
11/20/2023
4.64 MB
Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
application/pdf 15.32 MB
11/20/2023
15.32 MB
NOTIFIER Interfaces Datasheet
application/pdf 3.75 MB
11/2/2023
3.75 MB
M700E Series Datasheet
application/pdf 1.47 MB
8/2/2023
1.47 MB
Input And Output Modules-Declaration of Conformity
application/pdf 252.38 KB
252.38 KB
Input - Output Device Fire Detection And Fire Alarm Systems-Declaration of Performance
application/pdf 1.02 MB
1.02 MB
Microprocessor Controlled Interface Devices-Installation Manual
application/pdf 135.58 KB
6/1/2023
135.58 KB
Input-Output Module Installation Manual
application/pdf 856.18 KB
6/27/2023
856.18 KB
Modulo M721E-Data Sheet
application/pdf 376.41 KB
6/1/2023
376.41 KB
Module M721-Data Sheet
application/pdf 175.24 KB
6/1/2023
175.24 KB
Modulo M721-Data Sheet
application/pdf 179.6 KB
6/1/2023
179.6 KB
Input - Output Device Fire Detection And Fire Alarm Systems-Declaration of Performance
application/pdf 852.96 KB
6/1/2023
852.96 KB
Modulo 2 Ingressi-Certificate of Conformance
application/pdf 2.1 MB
6/1/2023
2.1 MB
Input-Output Module Type M221E-Certificate of Conformance
application/pdf 264.77 KB
6/1/2023
264.77 KB
M721 Modul der Serie OPAL
application/pdf 615.94 KB
5/10/2023
615.94 KB
Name
Description
File Size
Date
Size
MI-D2ICMO Modul f�r den DXc - Ringbus
615.94 KB
5/14/2023
615.94 KB
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
313.56 KB
Sistemas Analogicos Catalog
3.81 MB
4/1/2013
3.81 MB
Centrale 2 Loop-Drawings and Diagrams
4.64 MB
11/20/2023
4.64 MB
Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
15.32 MB
11/20/2023
15.32 MB
NOTIFIER Interfaces Datasheet
3.75 MB
11/2/2023
3.75 MB
M700E Series Datasheet
1.47 MB
8/2/2023
1.47 MB
Input And Output Modules-Declaration of Conformity
252.38 KB
252.38 KB
Input - Output Device Fire Detection And Fire Alarm Systems-Declaration of Performance
1.02 MB
1.02 MB
Microprocessor Controlled Interface Devices-Installation Manual
135.58 KB
6/1/2023
135.58 KB
Input-Output Module Installation Manual
856.18 KB
6/27/2023
856.18 KB
Modulo M721E-Data Sheet
376.41 KB
6/1/2023
376.41 KB
Module M721-Data Sheet
175.24 KB
6/1/2023
175.24 KB
Modulo M721-Data Sheet
179.6 KB
6/1/2023
179.6 KB
Input - Output Device Fire Detection And Fire Alarm Systems-Declaration of Performance
852.96 KB
6/1/2023
852.96 KB
Modulo 2 Ingressi-Certificate of Conformance
2.1 MB
6/1/2023
2.1 MB
Input-Output Module Type M221E-Certificate of Conformance
264.77 KB
6/1/2023
264.77 KB
M721 Modul der Serie OPAL
615.94 KB
5/10/2023
615.94 KB
Name
Description
File Size
Date
Size
MI-D2ICMO Modul f�r den DXc - Ringbus
615.94 KB
5/14/2023
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
Sistemas Analogicos Catalog
3.81 MB
4/1/2013
Centrale 2 Loop-Drawings and Diagrams
4.64 MB
11/20/2023
Sistema Analogico Schemi Di Collegamento-Drawings and Diagrams
15.32 MB
11/20/2023
NOTIFIER Interfaces Datasheet
3.75 MB
11/2/2023
M700E Series Datasheet
1.47 MB
8/2/2023
Input And Output Modules-Declaration of Conformity
252.38 KB
Input - Output Device Fire Detection And Fire Alarm Systems-Declaration of Performance
1.02 MB
Microprocessor Controlled Interface Devices-Installation Manual
135.58 KB
6/1/2023
Input-Output Module Installation Manual
856.18 KB
6/27/2023
Modulo M721E-Data Sheet
376.41 KB
6/1/2023
Module M721-Data Sheet
175.24 KB
6/1/2023
Modulo M721-Data Sheet
179.6 KB
6/1/2023
Input - Output Device Fire Detection And Fire Alarm Systems-Declaration of Performance
852.96 KB
6/1/2023
Modulo 2 Ingressi-Certificate of Conformance
2.1 MB
6/1/2023
Input-Output Module Type M221E-Certificate of Conformance
264.77 KB
6/1/2023
M721 Modul der Serie OPAL
615.94 KB
5/10/2023
Product Number
Image
SKU
Description
alt
M721
2 INPUT, 1 OUT MODULE - NOT.
alt
M721E
Dual Input Single Output Module, 15 to 32V DC, 140µA at 24V DC, 118g, IP30
Image
SKU
Description
alt
M721
2 INPUT, 1 OUT MODULE - NOT.
alt
M721E
Dual Input Single Output Module, 15 to 32V DC, 140µA at 24V DC, 118g, IP30