/content/hbtbt/ae/en/search-results.html

    Relay Modules

    Apollo Output Unit

    Discontinued

    Eltek Apollo output units communicate on fire loop to ANX95 and Delta DA apollo. The device is an output/relay output device that is supported by FireWin Explorer.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Apollo Output Unit communicates on fire loop to ANX95 and Delta DA apollo. The device is an output/relay device that is supported by FireWin Explorer, is polarity dependent and is connected to the fire loop on terminals L+ and L-. The address is programmed via the DIP switch on the device itself. Monitoring resistor 6K2 is connected directly to terminals IP+ and IP- for unit monitoring. For functions other than output/relay output, use the Apollo Switch monitor or Zone monitor.
    Specifications

    Others

    • Brand
      • Eltek

    Others

    • Brand
      • Eltek
    • Brand : Eltek