/content/hbtbt/ae/en/search-results.html

    Relay Modules

    Intelligent Relay Module

    Honeywell's intelligent relay modules have been designed for use with silent knight series fire alarm control panels.

    Overview

    The intelligent relay modules allows a Silent Knight fire alarm control panels to switch discrete contacts by code command. The relay contains two isolated sets of Form C contacts, which operate as a DPDT switch. No supervision is provided for the notification appliance circuit. The SK-RELAY contacts can be used for virtually any normally open or normally closed application. Each SK-RELAY is programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the relay module, the relay is triggered by the fire alarm control panels.

    _x000D_ Features & Benefits:
      _x000D_
    • Two sets of Form C contacts_x000D_
    • Rotary address switches for fast installation_x000D_
    • Contacts are rated for a variety of amps_x000D_
    • Panel controlled status LED that flashes green in normal state and is solid red in alarm_x000D_
    • Relay programming is completely flexible– can be mapped to zone conditions_x000D_
    • Polling LED visible through the cover plate_x000D_
    • SEMS screws for easy wiring
    _x000D_Certifications:
      _x000D_
    • UL Listed