Specialty Modules
CDRM-300 Dual Relay/Monitor Module
CDRM-300(A) dual relay/monitor modules are designed for use with Fire-Lite® Fire Alarm Control Panels (FACPs). These addressable modules are intended for use in intelligent, 2-wire loops.
CDRM-300(A) dual relay/monitor modules are designed for use with Fire-Lite® fire alarm control panels (FACPs). These addressable modules are intended for use in intelligent, 2-wire loops. They includes two individual relay control modules and two Class B monitor modules. Each relay output is intended for Form C switching applications, which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a FACP and one or more normally (NO) contact device.
Features & Benefits:- Powered by SLC loop directly, with no external power required
- Integral LEDs blink red during normal operation and turn a steady & red to & indicate alarm
- Compatible with LiteSpeed™ and CLIP Systems
- Addressable-analog communication.
- Sleek, low-profile design
- 2-wire SLC connections
- Addresses can be viewed and changed without the need for electronic & programmers.
- UL/ULC Listed: S2424
- CSFM: 7300-0075:0225