/content/hbtbt/ae/en/search-results.html

    Specialty Modules

    FMM-4-20 Analog Input Module

    FMM-4-20 Analog Input Module allows the NFS2-3030 fire alarm control panel (FACP) to monitor industry-standard, linear-scale, 4–20 mA protocol sensors.

    Overview

    FMM-4-20 Analog Input Module allows the NFS2-3030 fire alarm control panel (FACP) to monitor industry-standard, linear-scale, 4–20 mA protocol sensors. The module converts the sensor output to communication protocol that can be interpreted by the FACP for monitoring and display. There are numerous sensors available in the marketplace that communicate using a 4–20 mA output, including gas sensors, temperature sensors, air speed sensors, and more. The FMM-4-20 Module includes numerous safeguards and protective features to ensure trouble-free operation. The external power supply is isolated from the communication line.

    Features & Benefits:
    • SEMS screws for easing wiring
    • Panel controlled status LED (bi-colour)
    • Analog communications
    • Rotary address switches
    Certifications:
    • UL Listed: S6646
    • FM approve
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Solutions for Gas Detection Sell Sheet
    application/pdf 315.93 KB
    3/21/2023
    315.93 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FMM-4-20(A) Data Sheet
    application/pdf 197.98 KB
    5/14/2023
    197.98 KB
    Name
    Description
    File Size
    Date
    Size
    Solutions for Gas Detection Sell Sheet
    application/pdf 315.93 KB
    3/21/2023
    315.93 KB
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    application/pdf 383.68 KB
    1/8/2024
    383.68 KB
    FMM-4-20(A) Data Sheet
    application/pdf 197.98 KB
    5/14/2023
    197.98 KB
    Name
    Description
    File Size
    Date
    Size
    Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
    383.68 KB
    1/8/2024
    Solutions for Gas Detection Sell Sheet
    315.93 KB
    3/21/2023
    FMM-4-20(A) Data Sheet
    197.98 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FMM-4-20
    Analog Input Module, 15 To 32V DC, 40Ohm Max, 156g, 14 to 140F