Zone Modules
500 Series Intelligent Module - M502M
The System Sensor intelligent module products are designed to meet a wide range of applications.
The M502M Zone Interface Module allows intelligent panels to interface and monitor 2-wire conventional smoke detectors. All 2-wire detectors being monitored must be UL or ULC compatible with the module. The M502M module is addressed through the communication line of an intelligent system. It transmits the status of one zone of 2-wire detectors to the fire alarm control panel. Status conditions are reported as normal, open, or alarm. The interface module supervises the zone of detectors and the connection of the external power supply
Features & Benefits:- SEMS screws for easing wiring
- Panel controlled status LED
- Analog communications
- Rotary address switches
- Low standby current Mounts in standard 4˝ junction box
- UL Listed
- ULC Listed
- FM Approved
Others
- Brand
- System Sensor
- Product Type
- Single Zone Module
Others
- Brand
- System Sensor
- Product Type
- Single Zone Module
- Brand : System Sensor
- Product Type : Single Zone Module
Others
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account