/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    Addressable Break Glass Manual Call Point

    Discontinued

    The call points are an addressable break glass manual call points which has a simple rotary decade switch at the rear of the unit for addressing.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Addressable Break Glass Manual Call Points are designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel. Installation efficiency, compliance with the latest standards are at the heart of the call point range.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Analogue addressable communications
    • Integral LED
    Certifications:
    • EN54, Part 11
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS