Manual Call Point/Pull Station Parts
Surface Mounting Boxes by KAC
Surface Mounting Boxes by KAC are providing a unique ˜plug and play™ concept designed specifically to reduce installation time.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The MCP3A Manual Call Point is supplied with one normally open and one normally closed contact. Selecting either the ˜Normally Open™ or ˜Normally Closed™ contact is easily achieved by simply connecting the terminal block to the required connection is in the back of the MCP3 product. Single pole changeover switching can be achieved with the use of two terminal blocks. Installation time and cost are important to fire installer. The MCP range directly reflects this need by providing a unique ˜plug and play™ concept designed specifically to reduce installation time. All new MCP products utilise a special terminal block where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective, with no re-termination required and no time wasted.
Features & Benefits:- Unique ˜Plug & Play™ installation concept
- 2 metal contacts
- Total ˜Flex-Ability™ in the choice of operating element
- Anti-tamper facility
- Enhances aesthetics
- Backwards compatibility
Please sign in to view part numbers available for purchase based on your account Sign In