/content/hbtbt/ae/en/search-results.html

    Manual Call Points/Pull Stations

    WSK-PULL Wireless Addressable Pull Station

    WSK-PULL wireless addressable pull stations are dual action manual pull stations with a key-lock reset feature intended for use with a wireless gateway or wireless fire alarm control panels (FACPs).

    Overview

    WSK-PULL wireless addressable pull stations are dual action manual pull stations with a key-lock reset feature intended for use with a wireless gateway or wireless fire alarm control panels (FACPs). They provide panels one addressable alarm initiating input. The device communicates through a robust, bi-directional mesh network to the gateway and/or FACP. Rotary dial switches are provided for setting the pull stations address.

    Features & Benefits:
    • Easy, fast, wireless installation
    • Participates in a Class A mesh network
    • Maintenance personnel can open station for inspection and address setting without causing an alarm condition
    • Built-in tri-color LED flashes in normal operation and latches steady red when in alarm
    • Handle latches in down position and the word “ACTIVATED” appears to clearly indicate the station has been operated
    • Standard “code wheel” for setting the SLC address
    • For use in commercial applications
    • Smooth dual-action design
    • Highly visible
    • Meets ADAAG controls and operating mechanisms guidelines (Section 413[13])- meets ADA requirement for 5lb maximum activation force
    • Meets UL 38, Standard for Manually Actuated Signaling Boxes
    • Made of durable polycarbonate material
    • Attractive shape and textured finish
    • Key reset
    • Includes Braille text on station handle
    Specifications

    Others

    • Brand
      • Farenhyt
      • Silent Knight

    Others

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight