/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Gent Electronic System Sounder

    Discontinued

    The Gent S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and visual alarms. The sounders are capable of providing 3 different sound signals, which are selected/configured via the main control panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Gent S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and visual alarms. The sounders shall be capable of providing 3 different sound signals, which are selected/configured via the main control panel. Configuration of sounder patterns will not be carried out locally at individual sounders. In order to meet with the requirements of BS5839 Part 1, the frequency of sound signals emitted will be as follows:

    Features & Benefits:
    • 200 per loop
    • Red & White options
    • 103dbA at 1 metre
    • 3 Sound signals
    • 2 integral Line Isolators
    Certifications:
    • EN54 Part 3 & Part 17
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent