/content/hbtbt/ae/en/search-results.html

Combination Strobes

SpectrAlert® Advance Weatherproof 2-Wire Wall Horn Strobe

SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.

Overview

SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.

Features & Benefits:
  • Weatherproof per NEMA 4X, IP56 Listed to UL 1638 (strobe) and UL 464 (horn)
  • Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
  • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12- or 24-volt operation at 15 and 15/75 candela
  • Rotary switch for horn tone and three volume selections
  • Horn rated at 88+ dBA at 16 volts
  • Rated from –40°F to 151°F
  • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
  • Listed for wall mounting
Certifications:
  • ULC Listed
Specifications

Others

  • Mounting Type
    • Wall
  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Product Type
    • Horn Strobe

Others

  • Mounting Type
    • Wall
  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Product Type
    • Horn Strobe
  • Mounting Type : Wall
  • Brand : Farenhyt|Gamewell-FCI|Notifier|System Sensor
  • Product Type : Horn Strobe
Others
Name
Description
File Size
Date
Size
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
application/pdf 176.83 KB
1/8/2024
176.83 KB
AV Outdoor Products
application/pdf 1.83 MB
5/11/2023
1.83 MB
P2RHK-P BIM File
application/x-tika-msoffice 1.18 MB
1.18 MB
P2WK-P BIM File
application/x-tika-msoffice 1.56 MB
1.56 MB
P2WHK BIM File
application/x-tika-msoffice 1.56 MB
7/24/2023
1.56 MB
P2RK-R BIM File
application/x-tika-msoffice 1.54 MB
1.54 MB
P2WHK-P BIM File
application/x-tika-msoffice 896 KB
896 KB
P2RK BIM File
application/x-tika-msoffice 1.54 MB
1.54 MB
P2RHK BIM File
application/x-tika-msoffice 1.14 MB
7/24/2023
1.14 MB
P2RK BIM File
application/x-tika-msoffice 1.54 MB
7/24/2023
1.54 MB
Selectable Output Notification Appliances Data Sheet
application/pdf 372.27 KB
5/14/2023
372.27 KB
P2RHK-120 Data Sheet
application/pdf 87.09 KB
5/14/2023
87.09 KB
SAA: Indoor Wall Horns - Strobes - Horn Strobes Datasheet
application/pdf 401.16 KB
9/8/2022
401.16 KB
SpectrAlert Advance Weatherproof Plate
application/pdf 769.73 KB
5/8/2023
769.73 KB
Selectable Output Strobes, Horns, and Horn/Strobes manual
application/pdf 1.13 MB
5/8/2023
1.13 MB
Outdoor Mounting Installation K Series Devices
application/pdf 1.04 MB
5/8/2023
1.04 MB
AV Appliance Applications Guide
application/pdf 577.88 KB
5/11/2023
577.88 KB
SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
application/pdf 166.82 KB
5/14/2023
166.82 KB
SpectrAlert Advance Field Selectable Mass Notification Devices Data Sheet
application/pdf 547.74 KB
5/14/2023
547.74 KB
Lite-Calcs Readme
application/pdf 189.76 KB
5/16/2023
189.76 KB
Outdoor Horn Strobes Engineering Specs
application/pdf 61.16 KB
5/14/2023
61.16 KB
P2RK CAD Drawing
image/vnd.dwg 955.52 KB
4/28/2023
955.52 KB
SAA: Outdoor Ceiling Horns Strobes and Strobes (AVDS11402) Datasheet
application/pdf 530.5 KB
6/8/2022
530.5 KB
PC2R and PC2W CAD Drawing
application/zip 388.42 KB
1/21/2022
388.42 KB
Fire Sprinkler Monitoring Overview
application/vnd.openxmlformats-officedocument.presentationml.presentation 34.84 MB
3/9/2022
34.84 MB
Horn Strobes Engineering Specs
application/pdf 66.6 KB
5/14/2023
66.6 KB
SAA: Outdoor Horns / Strobes / Horn Strobes
application/pdf 554.64 KB
5/14/2023
554.64 KB
SAA: P2RHK-120 - Horn Strobes Datasheet
application/pdf 362.97 KB
5/14/2023
362.97 KB
P2R and P4R CAD Drawing
image/vnd.dwg 708.22 KB
4/28/2023
708.22 KB
Outdoor Horn Strobes
application/pdf 61.16 KB
5/14/2023
61.16 KB
PC2R and PC2W CAD Drawing
application/zip 388.42 KB
4/28/2023
388.42 KB
Proper Installation of Outdoor AV Devices Whitepaper
application/pdf 1.21 MB
7/14/2022
1.21 MB
SAA: Outdoor Wall Horns / Strobes / Horn Strobes
application/pdf 637.38 KB
5/14/2023
637.38 KB
SAA: ECS - Emergency Communications Datasheet
application/pdf 302.21 KB
5/14/2023
302.21 KB
PC2RK and PC2WK CAD Drawing
image/vnd.dwg 1.02 MB
4/28/2023
1.02 MB
SAA: Outdoor Ceiling Strobes - Horn Strobes Datasheet
application/pdf 562.11 KB
6/8/2022
562.11 KB
Outdoor Device Shorting Spring Tech Bulletin
application/pdf 69.08 KB
6/13/2022
69.08 KB
SAA: Outdoor Horns - Strobes - Horn Strobes
application/pdf 554.64 KB
5/14/2023
554.64 KB
Datasheets
Name
Description
File Size
Date
Size
SAA: P2RHK-120 - Horn Strobes
application/pdf 362.97 KB
4/7/2022
362.97 KB
Installation Instructions
Name
Description
File Size
Date
Size
Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
application/pdf 1.01 MB
5/8/2023
1.01 MB
Data Sheet
Name
Description
File Size
Date
Size
P2RHK-120 Data Sheet
application/pdf 86.74 KB
8/16/2022
86.74 KB
Selectable Output Notification Appliances Data Sheet
application/pdf 244.83 KB
5/14/2023
244.83 KB
SpectrAlert Advance Mass Notification Devices Data Sheet
application/pdf 116.94 KB
5/14/2023
116.94 KB
Selectable Output Notification Appliances Data Sheet
application/pdf 244.83 KB
8/16/2022
244.83 KB
P2RHK-120 Data Sheet
application/pdf 86.74 KB
8/16/2022
86.74 KB
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
application/pdf 463.3 KB
5/14/2023
463.3 KB
SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
application/pdf 332.12 KB
5/14/2023
332.12 KB
SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
application/pdf 588.03 KB
5/14/2023
588.03 KB
Selectable Output Notification Appliances Datasheet
application/pdf 475.24 KB
8/16/2022
475.24 KB
Outdoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
application/pdf 537.32 KB
6/12/2022
537.32 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
application/pdf 762.62 KB
5/14/2023
762.62 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
application/pdf 762.62 KB
5/14/2023
762.62 KB
Name
Description
File Size
Date
Size
P2RHK-120 Data Sheet
86.74 KB
8/16/2022
86.74 KB
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
176.83 KB
AV Outdoor Products
1.83 MB
5/11/2023
1.83 MB
P2RHK-P BIM File
1.18 MB
1.18 MB
P2WK-P BIM File
1.56 MB
1.56 MB
P2WHK BIM File
1.56 MB
7/24/2023
1.56 MB
P2RK-R BIM File
1.54 MB
1.54 MB
P2WHK-P BIM File
896 KB
896 KB
P2RK BIM File
1.54 MB
1.54 MB
P2RHK BIM File
1.14 MB
7/24/2023
1.14 MB
P2RK BIM File
1.54 MB
7/24/2023
1.54 MB
Selectable Output Notification Appliances Data Sheet
372.27 KB
5/14/2023
372.27 KB
P2RHK-120 Data Sheet
87.09 KB
5/14/2023
87.09 KB
Selectable Output Notification Appliances Data Sheet
244.83 KB
5/14/2023
244.83 KB
SpectrAlert Advance Mass Notification Devices Data Sheet
116.94 KB
5/14/2023
116.94 KB
SAA: Indoor Wall Horns - Strobes - Horn Strobes Datasheet
401.16 KB
9/8/2022
401.16 KB
Selectable Output Notification Appliances Data Sheet
244.83 KB
8/16/2022
244.83 KB
P2RHK-120 Data Sheet
86.74 KB
8/16/2022
86.74 KB
SpectrAlert Advance Weatherproof Plate
769.73 KB
5/8/2023
769.73 KB
Selectable Output Strobes, Horns, and Horn/Strobes manual
1.13 MB
5/8/2023
1.13 MB
Outdoor Mounting Installation K Series Devices
1.04 MB
5/8/2023
1.04 MB
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
463.3 KB
5/14/2023
463.3 KB
SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
332.12 KB
5/14/2023
332.12 KB
SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
588.03 KB
5/14/2023
588.03 KB
AV Appliance Applications Guide
577.88 KB
5/11/2023
577.88 KB
SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
166.82 KB
5/14/2023
166.82 KB
SpectrAlert Advance Field Selectable Mass Notification Devices Data Sheet
547.74 KB
5/14/2023
547.74 KB
Lite-Calcs Readme
189.76 KB
5/16/2023
189.76 KB
Outdoor Horn Strobes Engineering Specs
61.16 KB
5/14/2023
61.16 KB
P2RK CAD Drawing
955.52 KB
4/28/2023
955.52 KB
SAA: Outdoor Ceiling Horns Strobes and Strobes (AVDS11402) Datasheet
530.5 KB
6/8/2022
530.5 KB
PC2R and PC2W CAD Drawing
388.42 KB
1/21/2022
388.42 KB
Fire Sprinkler Monitoring Overview
34.84 MB
3/9/2022
34.84 MB
Horn Strobes Engineering Specs
66.6 KB
5/14/2023
66.6 KB
SAA: Outdoor Horns / Strobes / Horn Strobes
554.64 KB
5/14/2023
554.64 KB
SAA: P2RHK-120 - Horn Strobes Datasheet
362.97 KB
5/14/2023
362.97 KB
P2R and P4R CAD Drawing
708.22 KB
4/28/2023
708.22 KB
Outdoor Horn Strobes
61.16 KB
5/14/2023
61.16 KB
PC2R and PC2W CAD Drawing
388.42 KB
4/28/2023
388.42 KB
Proper Installation of Outdoor AV Devices Whitepaper
1.21 MB
7/14/2022
1.21 MB
SAA: Outdoor Wall Horns / Strobes / Horn Strobes
637.38 KB
5/14/2023
637.38 KB
SAA: ECS - Emergency Communications Datasheet
302.21 KB
5/14/2023
302.21 KB
PC2RK and PC2WK CAD Drawing
1.02 MB
4/28/2023
1.02 MB
SAA: Outdoor Ceiling Strobes - Horn Strobes Datasheet
562.11 KB
6/8/2022
562.11 KB
Selectable Output Notification Appliances Datasheet
475.24 KB
8/16/2022
475.24 KB
Outdoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
537.32 KB
6/12/2022
537.32 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
5/14/2023
762.62 KB
Outdoor Device Shorting Spring Tech Bulletin
69.08 KB
6/13/2022
69.08 KB
SAA: Outdoor Horns - Strobes - Horn Strobes
554.64 KB
5/14/2023
554.64 KB
Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
1.01 MB
5/8/2023
1.01 MB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
5/14/2023
762.62 KB
SAA: P2RHK-120 - Horn Strobes
362.97 KB
4/7/2022
362.97 KB
Name
Description
File Size
Date
Size
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
AV Outdoor Products
1.83 MB
5/11/2023
P2RHK-P BIM File
1.18 MB
P2WK-P BIM File
1.56 MB
P2WHK BIM File
1.56 MB
7/24/2023
P2RK-R BIM File
1.54 MB
P2WHK-P BIM File
896 KB
P2RK BIM File
1.54 MB
P2RHK BIM File
1.14 MB
7/24/2023
P2RK BIM File
1.54 MB
7/24/2023
Selectable Output Notification Appliances Data Sheet
372.27 KB
5/14/2023
P2RHK-120 Data Sheet
87.09 KB
5/14/2023
SAA: Indoor Wall Horns - Strobes - Horn Strobes Datasheet
401.16 KB
9/8/2022
SpectrAlert Advance Weatherproof Plate
769.73 KB
5/8/2023
Selectable Output Strobes, Horns, and Horn/Strobes manual
1.13 MB
5/8/2023
Outdoor Mounting Installation K Series Devices
1.04 MB
5/8/2023
AV Appliance Applications Guide
577.88 KB
5/11/2023
SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
166.82 KB
5/14/2023
SpectrAlert Advance Field Selectable Mass Notification Devices Data Sheet
547.74 KB
5/14/2023
Lite-Calcs Readme
189.76 KB
5/16/2023
Outdoor Horn Strobes Engineering Specs
61.16 KB
5/14/2023
P2RK CAD Drawing
955.52 KB
4/28/2023
SAA: Outdoor Ceiling Horns Strobes and Strobes (AVDS11402) Datasheet
530.5 KB
6/8/2022
PC2R and PC2W CAD Drawing
388.42 KB
1/21/2022
Fire Sprinkler Monitoring Overview
34.84 MB
3/9/2022
Horn Strobes Engineering Specs
66.6 KB
5/14/2023
SAA: Outdoor Horns / Strobes / Horn Strobes
554.64 KB
5/14/2023
SAA: P2RHK-120 - Horn Strobes Datasheet
362.97 KB
5/14/2023
P2R and P4R CAD Drawing
708.22 KB
4/28/2023
Outdoor Horn Strobes
61.16 KB
5/14/2023
PC2R and PC2W CAD Drawing
388.42 KB
4/28/2023
Proper Installation of Outdoor AV Devices Whitepaper
1.21 MB
7/14/2022
SAA: Outdoor Wall Horns / Strobes / Horn Strobes
637.38 KB
5/14/2023
SAA: ECS - Emergency Communications Datasheet
302.21 KB
5/14/2023
PC2RK and PC2WK CAD Drawing
1.02 MB
4/28/2023
SAA: Outdoor Ceiling Strobes - Horn Strobes Datasheet
562.11 KB
6/8/2022
Outdoor Device Shorting Spring Tech Bulletin
69.08 KB
6/13/2022
SAA: Outdoor Horns - Strobes - Horn Strobes
554.64 KB
5/14/2023
SAA: P2RHK-120 - Horn Strobes
362.97 KB
4/7/2022
Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
1.01 MB
5/8/2023
P2RHK-120 Data Sheet
86.74 KB
8/16/2022
Selectable Output Notification Appliances Data Sheet
244.83 KB
5/14/2023
SpectrAlert Advance Mass Notification Devices Data Sheet
116.94 KB
5/14/2023
Selectable Output Notification Appliances Data Sheet
244.83 KB
8/16/2022
P2RHK-120 Data Sheet
86.74 KB
8/16/2022
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
463.3 KB
5/14/2023
SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
332.12 KB
5/14/2023
SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
588.03 KB
5/14/2023
Selectable Output Notification Appliances Datasheet
475.24 KB
8/16/2022
Outdoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
537.32 KB
6/12/2022
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
5/14/2023
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
5/14/2023
Product Number
Image
SKU
Description
alt
P2RHK
Horn Strobe, 2-Wire, High Candela, Red, Outdoor, Plastic Weatherproof Backbox, Marked FIRE
alt
P2RHK-P
Horn Strobe: 2-Wire: High Candela: Red: Outdoor: Plain: Plastic Weatherproof Backbox (ECSMNS applicable)
alt
P2RK
Horn Strobe, 2-Wire, Standard Candela, Red, Outdoor, Plastic Weatherproof Backbox, Marked FIRE
alt
P2RK-P
Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: PLAIN: Plastic Weatherproof Backbox (ECSMNS applicable)
alt
P2RK-R
Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: Red: Replacement (No Plastic Weatherproof Backbox): Marked FIRE
alt
P2WHK
Horn Strobe: 2-wire: Outdoor: Wall: High Candela: White: Marked FIRE
alt
P2WHK-P
Hornstrobe, 1224 volt, high-candela 135, 150, 177, 185, white, outdoor, includes backbox, plain (no lettering) (ECSMNS applicable)
alt
P2WK
Horn Strobe: 2-wire: Outdoor: Wall: Standard Candela: White: Marked FIRE
alt
P2WK-P
Hornstrobe, 1224 volt, multi-candela 15, 1575, 30, 75, 110, 115, white, outdoor, includes backbox, plain (no lettering, ECSMNS applicable)
Image
SKU
Description
alt
P2RHK
Horn Strobe, 2-Wire, High Candela, Red, Outdoor, Plastic Weatherproof Backbox, Marked FIRE
alt
P2RHK-P
Horn Strobe: 2-Wire: High Candela: Red: Outdoor: Plain: Plastic Weatherproof Backbox (ECSMNS applicable)
alt
P2RK
Horn Strobe, 2-Wire, Standard Candela, Red, Outdoor, Plastic Weatherproof Backbox, Marked FIRE
alt
P2RK-P
Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: PLAIN: Plastic Weatherproof Backbox (ECSMNS applicable)
alt
P2RK-R
Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: Red: Replacement (No Plastic Weatherproof Backbox): Marked FIRE
alt
P2WHK
Horn Strobe: 2-wire: Outdoor: Wall: High Candela: White: Marked FIRE
alt
P2WHK-P
Hornstrobe, 1224 volt, high-candela 135, 150, 177, 185, white, outdoor, includes backbox, plain (no lettering) (ECSMNS applicable)
alt
P2WK
Horn Strobe: 2-wire: Outdoor: Wall: Standard Candela: White: Marked FIRE
alt
P2WK-P
Hornstrobe, 1224 volt, multi-candela 15, 1575, 30, 75, 110, 115, white, outdoor, includes backbox, plain (no lettering, ECSMNS applicable)