/content/hbtbt/ae/en/search-results.html

Combination Strobes

SpectrAlert® Advance Weatherproof 4-Wire Horn Strobe

SpectrAlert® Advance 4-wire horn strobes include a variety of features that increase application flexibility and simplify installation.

Overview
SpectrAlert® Advance 4-wire horn strobes are designed to simplify your installations, with features such as plug-in designs, instant feedback messages to ensure correct installation of individual devices, and11 field-selectable candela settings for wall and ceiling strobes and horn/strobes.Features & Benefits:
  • Same mounting plate for wall- and ceiling mount units
  • Shorting spring on mounting plate for continuity check before installation
  • Captive mounting screw
  • Tamper-resistance capability
  • Field-selectable candela settings on wall and ceiling units: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Rated from –40 and 151 °F (–40 and 66 °C).
  • Rain-proof per UL50 (NEMA 3R) and weatherproof per NEMA 4X, IP56
  • Minimal intrusion into the backbox
  • Horn rated at 88+ dBA at 16V
Certifications:
  • UL Listed: S4011
  • ULC Listed: S4011
  • FM Approved
  • MEA: 452-05-E
  • CSFM: 7300-1653:0188
Specifications

Others

  • Mounting Type
    • Wall
  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Product Type
    • Horn Strobe

Others

  • Mounting Type
    • Wall
  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
    • System Sensor
  • Product Type
    • Horn Strobe
  • Mounting Type : Wall
  • Brand : Farenhyt|Gamewell-FCI|Notifier|System Sensor
  • Product Type : Horn Strobe
Others
Name
Description
File Size
Date
Size
L-Series: Eng. Specs - Horn Strobes Engineering Specs
application/pdf 93.83 KB
5/14/2023
93.83 KB
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
application/pdf 176.83 KB
1/8/2024
176.83 KB
P4RK BIM File
application/x-tika-msoffice 1.54 MB
7/24/2023
1.54 MB
P4RK-R BIM File
application/x-tika-msoffice 1.41 MB
1.41 MB
Selectable Output Notification Appliances Data Sheet
application/pdf 372.27 KB
5/14/2023
372.27 KB
SpectrAlert Advance Weatherproof Plate
application/pdf 769.73 KB
5/8/2023
769.73 KB
AV Appliance Applications Guide
application/pdf 577.88 KB
5/11/2023
577.88 KB
SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
application/pdf 166.82 KB
5/14/2023
166.82 KB
SAA: Outdoor Horns / Strobes / Horn Strobes
application/pdf 554.64 KB
3/9/2023
554.64 KB
Outdoor Horn Strobes
application/pdf 61.16 KB
5/14/2023
61.16 KB
L-Series: Strobe Compact (Wall) CAD-BIM
application/zip 1.36 MB
4/28/2023
1.36 MB
Outdoor Horn Strobes Engineering Specs
application/pdf 61.16 KB
5/14/2023
61.16 KB
PC4RK and PC4WK CAD Drawing
image/vnd.dwg 886.88 KB
4/28/2023
886.88 KB
L-Series: Horn Compact (Wall) CAD-BIM
application/zip 1.33 MB
4/28/2023
1.33 MB
Proper Installation of Outdoor AV Devices Whitepaper
application/pdf 1.21 MB
7/14/2022
1.21 MB
L-Series: Horn (Wall) CAD-BIM
application/zip 1.32 MB
4/28/2023
1.32 MB
L-Series: Horn Strobe (Wall) CAD-BIM
application/zip 2.16 MB
4/28/2023
2.16 MB
P4RK CAD Drawing
image/vnd.dwg 794.93 KB
4/28/2023
794.93 KB
L-Series: 4-Wire Horn Strobes - Wall (I56-6515) Manual
application/pdf 1.07 MB
5/11/2023
1.07 MB
L-Series: Horn Strobe (Ceiling) CAD-BIM
application/zip 3.75 MB
1/21/2022
3.75 MB
SpectrAlert Ceiling Mount Series Strobes and Horn-Strobes Manual
application/pdf 184.56 KB
6/8/2022
184.56 KB
L-Series: Horns, Strobes, and Horn Strobes - Wall (AVDS865) Datasheet
application/pdf 832.44 KB
5/14/2023
832.44 KB
SAA: Outdoor Wall Horns / Strobes / Horn Strobes
application/pdf 637.38 KB
5/14/2023
637.38 KB
P2R and P4R CAD Drawing
image/vnd.dwg 708.22 KB
4/28/2023
708.22 KB
Horn Strobes Engineering Specs
application/pdf 66.6 KB
5/14/2023
66.6 KB
L-Series: Horn Strobe (Ceiling) CAD-BIM
application/zip 3.75 MB
6/12/2022
3.75 MB
L-Series: Horn Strobe Compact (Wall) CAD-BIM
application/zip 1.46 MB
4/28/2023
1.46 MB
L-Series: Horn Strobe (Wall) CAD-BIM
application/zip 2.16 MB
4/28/2023
2.16 MB
Outdoor Device Shorting Spring Tech Bulletin
application/pdf 69.08 KB
6/13/2022
69.08 KB
SAA: Outdoor Horns - Strobes - Horn Strobes
application/pdf 554.64 KB
5/14/2023
554.64 KB
Installation Instructions
Name
Description
File Size
Date
Size
Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
application/pdf 1.01 MB
5/8/2023
1.01 MB
Selectable Output Four-wire Horn Strobes - Wall Mount Installation Guide
application/pdf 1.09 MB
5/8/2023
1.09 MB
Data Sheet
Name
Description
File Size
Date
Size
Selectable Output Notification Appliances Data Sheet
application/pdf 244.83 KB
5/14/2023
244.83 KB
Selectable Output Notification Appliances Data Sheet
application/pdf 244.83 KB
8/16/2022
244.83 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
application/pdf 762.62 KB
5/14/2023
762.62 KB
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
application/pdf 458.83 KB
5/14/2023
458.83 KB
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
application/pdf 463.3 KB
5/14/2023
463.3 KB
Indoor Output Horns, Strobes, and Horn Strobes for Wall Applications Data Sheet
application/pdf 825.48 KB
5/14/2023
825.48 KB
Indoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
application/pdf 1.1 MB
5/14/2023
1.1 MB
Selectable Output Notification Appliances Datasheet
application/pdf 475.24 KB
8/16/2022
475.24 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
application/pdf 762.62 KB
3/9/2023
762.62 KB
Product Bulletins
Name
Description
File Size
Date
Size
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
application/pdf 169.6 KB
5/16/2023
169.6 KB
Name
Description
File Size
Date
Size
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
5/14/2023
93.83 KB
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
176.83 KB
P4RK BIM File
1.54 MB
7/24/2023
1.54 MB
P4RK-R BIM File
1.41 MB
1.41 MB
Selectable Output Notification Appliances Data Sheet
372.27 KB
5/14/2023
372.27 KB
Selectable Output Notification Appliances Data Sheet
244.83 KB
5/14/2023
244.83 KB
Selectable Output Notification Appliances Data Sheet
244.83 KB
8/16/2022
244.83 KB
SpectrAlert Advance Weatherproof Plate
769.73 KB
5/8/2023
769.73 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
5/14/2023
762.62 KB
AV Appliance Applications Guide
577.88 KB
5/11/2023
577.88 KB
SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
166.82 KB
5/14/2023
166.82 KB
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
458.83 KB
5/14/2023
458.83 KB
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
463.3 KB
5/14/2023
463.3 KB
Indoor Output Horns, Strobes, and Horn Strobes for Wall Applications Data Sheet
825.48 KB
5/14/2023
825.48 KB
SAA: Outdoor Horns / Strobes / Horn Strobes
554.64 KB
3/9/2023
554.64 KB
Outdoor Horn Strobes
61.16 KB
5/14/2023
61.16 KB
L-Series: Strobe Compact (Wall) CAD-BIM
1.36 MB
4/28/2023
1.36 MB
Outdoor Horn Strobes Engineering Specs
61.16 KB
5/14/2023
61.16 KB
PC4RK and PC4WK CAD Drawing
886.88 KB
4/28/2023
886.88 KB
L-Series: Horn Compact (Wall) CAD-BIM
1.33 MB
4/28/2023
1.33 MB
Proper Installation of Outdoor AV Devices Whitepaper
1.21 MB
7/14/2022
1.21 MB
L-Series: Horn (Wall) CAD-BIM
1.32 MB
4/28/2023
1.32 MB
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
2.16 MB
P4RK CAD Drawing
794.93 KB
4/28/2023
794.93 KB
L-Series: 4-Wire Horn Strobes - Wall (I56-6515) Manual
1.07 MB
5/11/2023
1.07 MB
L-Series: Horn Strobe (Ceiling) CAD-BIM
3.75 MB
1/21/2022
3.75 MB
SpectrAlert Ceiling Mount Series Strobes and Horn-Strobes Manual
184.56 KB
6/8/2022
184.56 KB
L-Series: Horns, Strobes, and Horn Strobes - Wall (AVDS865) Datasheet
832.44 KB
5/14/2023
832.44 KB
SAA: Outdoor Wall Horns / Strobes / Horn Strobes
637.38 KB
5/14/2023
637.38 KB
P2R and P4R CAD Drawing
708.22 KB
4/28/2023
708.22 KB
Horn Strobes Engineering Specs
66.6 KB
5/14/2023
66.6 KB
L-Series: Horn Strobe (Ceiling) CAD-BIM
3.75 MB
6/12/2022
3.75 MB
L-Series: Horn Strobe Compact (Wall) CAD-BIM
1.46 MB
4/28/2023
1.46 MB
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
2.16 MB
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
5/16/2023
169.6 KB
Indoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
1.1 MB
5/14/2023
1.1 MB
Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
1.01 MB
5/8/2023
1.01 MB
Outdoor Device Shorting Spring Tech Bulletin
69.08 KB
6/13/2022
69.08 KB
SAA: Outdoor Horns - Strobes - Horn Strobes
554.64 KB
5/14/2023
554.64 KB
Selectable Output Notification Appliances Datasheet
475.24 KB
8/16/2022
475.24 KB
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
3/9/2023
762.62 KB
Selectable Output Four-wire Horn Strobes - Wall Mount Installation Guide
1.09 MB
5/8/2023
1.09 MB
Name
Description
File Size
Date
Size
L-Series: Eng. Specs - Horn Strobes Engineering Specs
93.83 KB
5/14/2023
Discontinuance Notice- SpectrAlert Advance - L-Series Horn-Strobe- Introducing New Brigade Label Product Bulletin
176.83 KB
1/8/2024
P4RK BIM File
1.54 MB
7/24/2023
P4RK-R BIM File
1.41 MB
Selectable Output Notification Appliances Data Sheet
372.27 KB
5/14/2023
SpectrAlert Advance Weatherproof Plate
769.73 KB
5/8/2023
AV Appliance Applications Guide
577.88 KB
5/11/2023
SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
166.82 KB
5/14/2023
SAA: Outdoor Horns / Strobes / Horn Strobes
554.64 KB
3/9/2023
Outdoor Horn Strobes
61.16 KB
5/14/2023
L-Series: Strobe Compact (Wall) CAD-BIM
1.36 MB
4/28/2023
Outdoor Horn Strobes Engineering Specs
61.16 KB
5/14/2023
PC4RK and PC4WK CAD Drawing
886.88 KB
4/28/2023
L-Series: Horn Compact (Wall) CAD-BIM
1.33 MB
4/28/2023
Proper Installation of Outdoor AV Devices Whitepaper
1.21 MB
7/14/2022
L-Series: Horn (Wall) CAD-BIM
1.32 MB
4/28/2023
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
P4RK CAD Drawing
794.93 KB
4/28/2023
L-Series: 4-Wire Horn Strobes - Wall (I56-6515) Manual
1.07 MB
5/11/2023
L-Series: Horn Strobe (Ceiling) CAD-BIM
3.75 MB
1/21/2022
SpectrAlert Ceiling Mount Series Strobes and Horn-Strobes Manual
184.56 KB
6/8/2022
L-Series: Horns, Strobes, and Horn Strobes - Wall (AVDS865) Datasheet
832.44 KB
5/14/2023
SAA: Outdoor Wall Horns / Strobes / Horn Strobes
637.38 KB
5/14/2023
P2R and P4R CAD Drawing
708.22 KB
4/28/2023
Horn Strobes Engineering Specs
66.6 KB
5/14/2023
L-Series: Horn Strobe (Ceiling) CAD-BIM
3.75 MB
6/12/2022
L-Series: Horn Strobe Compact (Wall) CAD-BIM
1.46 MB
4/28/2023
L-Series: Horn Strobe (Wall) CAD-BIM
2.16 MB
4/28/2023
Outdoor Device Shorting Spring Tech Bulletin
69.08 KB
6/13/2022
SAA: Outdoor Horns - Strobes - Horn Strobes
554.64 KB
5/14/2023
Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
1.01 MB
5/8/2023
Selectable Output Four-wire Horn Strobes - Wall Mount Installation Guide
1.09 MB
5/8/2023
Selectable Output Notification Appliances Data Sheet
244.83 KB
5/14/2023
Selectable Output Notification Appliances Data Sheet
244.83 KB
8/16/2022
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
5/14/2023
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
458.83 KB
5/14/2023
SpectrAlert Advance Selectable Output Notification Appliances Data Sheet
463.3 KB
5/14/2023
Indoor Output Horns, Strobes, and Horn Strobes for Wall Applications Data Sheet
825.48 KB
5/14/2023
Indoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
1.1 MB
5/14/2023
Selectable Output Notification Appliances Datasheet
475.24 KB
8/16/2022
Outdoor Selectable-Output Horns, Strobes, andHorn Strobes for Wall Applications Datasheet
762.62 KB
3/9/2023
Product Discontinuation: Canadian English-Only & French-Only Marked AV Devices
169.6 KB
5/16/2023
Product Number
Image
SKU
Description
alt
P4RK
Horn Strobe: 4-wire: Outdoor: Wall: Red: Marked FIRE
alt
P4RK-R
Horn Strobe: 4-wire: Outdoor: Wall: Red: Marked FIRE, Replacement
alt
P4WK
Hornstrobe, 1224 volt, multi-candela 15, 1575, 30, 75, 110, 115, white, outdoor, includes backbox
Image
SKU
Description
alt
P4RK
Horn Strobe: 4-wire: Outdoor: Wall: Red: Marked FIRE
alt
P4RK-R
Horn Strobe: 4-wire: Outdoor: Wall: Red: Marked FIRE, Replacement
alt
P4WK
Hornstrobe, 1224 volt, multi-candela 15, 1575, 30, 75, 110, 115, white, outdoor, includes backbox