/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    SpectrAlert® Advance Weatherproof Wall Speaker Strobe

    Discontinued

    SpectrAlert® outdoor selectable output speaker strobes provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate broadcast of evacuation messages.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SpectrAlert® Advance speaker strobes can be used outdoors, in wet or dry applications, and provide reliable operation from −40 to 151 °F. They provide a broad frequency response range, low harmonic distortion, and maintain a high sound pressure level at all tap settings to provide accurate and intelligible broadcast of evacuation messages.

    These speaker strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, speaker voltage and power settings, and automatic selection of 12 or 24V operation enable installers to easily adapt devices to meet requirements.

    Features & Benefits:
    • Weatherproof per NEMA 4X, IP56
    • Rated from –40 to 151 °F
    • Plug-in design reduces ground faults
    • Universal mounting plate with onboard shorting spring that tests wiring continuity before devices are installed
    • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115- high candela models have settings: 135, 150, 177, and 185
    • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
    • Rotary switch for speaker voltage (25 and 70.7Vrms) and power settings (1/4, 1/2, 1, and 2W)
    • Tamper-resistant construction
    Certifications:
    • UL Listed: 75S0
    • MEA Approved: 10-08-E
    • CSFM: 7320-1653:201
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Speaker Strobe
    • Mounting Type
      • Wall

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Speaker Strobe
    • Mounting Type
      • Wall
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Speaker Strobe
    • Mounting Type : Wall