Horns & Sounders
Explosionproof horns
Explosionproof horns is intended for use in potentially explosive atmospheres and has been designed with high ingress protection to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Explosion proof horns is intended for use in potentially explosive atmospheres and has been designed with high ingress protection to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries.
The flame paths, flare and the body, are manufactured completely from a UV stable glass reinforced polyester. Stainless steel screws and sinter are incorporated thus ensuring a corrosion free product. A tapered flame path is used to overcome the problems of assembly of parallel spigot flame paths
Features & Benefits:- All GRP corrosion free flamepaths
- Up to 108dBA output at 10 feet
- Integral volume control
- 27 tones, user selectable
- Two tones may be switched via the external voltage supply
- Horn/Strobe Combination Unit available
- UL Listed for USA and Canada
- ATEX approved
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER