/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Intelligent Wall Mount Sounder

    Intelligent wall mounted sounder with two body colors, isolated in CLIP protocol

    Overview
    Wall Mount Sounder by KAC’s base sounder is a high quality loop powered device designed to alert building occupants of an emergency. It utilizes the System Sensor B501AP base for improved installation flexibility and integrates seamlessly with SS intelligent detectors. When triggered by the fire panel its powerful sounder gives an audible warning. A choice of output levels and tones make the device suitable for a wide variety of applications.Features & Benefits:
    • Faster installation
    • Flexible installation
    • Reduced install errors and easy fault finding
    • Reduced full life costs
    • Excellent system performance
    • Reduced inventory count
    Certifications:
    • EN54-3
    • VdS
    • LPCB
    • AS7420.3
    Specifications

    Others

    • Brand
      • KAC
      • Morley-IAS
      • NOTIFIER
    • Product Type
      • Sounder

    Others

    • Brand
      • KAC
      • Morley-IAS
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : KAC|Morley-IAS|NOTIFIER
    • Product Type : Sounder