/content/hbtbt/ae/en/search-results.html

    Speakers

    Room Match® RMS215 Speaker

    Discontinued

    Room Match® RMS215 Speakers are subwoofer module loud speaker features dual Bose LF15 15-inch high-excursion woofers

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Room Match® RMS215 Speakers are designed primarily to extend the low-frequency response of Bose Room Match® arrays to 40 Hz and with a proprietary port design that minimizes distortion and improves perceived transient impact. . The durable Baltic birch enclosure with 2-part polyurethane coating allows reliable ground-stack applications. The subwoofer module loudspeaker enclosure shall be constructed of 13-ply Baltic birch plywood, protected by a two-part polyurethane coating

    Features & Benefits:
    • Subwoofer for Bose Room Match® array module loudspeakers
    • Dual Bose LF15 15-inch, high-excursion, 4-inch voice coil transducers
    • 1000 W long-term / 4000 W peak power handling
    • 139 dB SPL peak maximum SPL at 1 m
    • Optional side-plate mounting kit (RMSFLY) allows integration with Room Match full-range modules in arrays
    • Optional Array Frames and Extender Bars allow cardioid configurations
    • Bose Modeler® Software features presets for cardioid configurations