/content/hbtbt/ae/en/search-results.html

Strobes & Signal Lights

710 Strobe Warning Light

710 Strobe Warning Lights are Red Strobe Lighst. Strobe warning lights are high intensity flashes for fast premises identification as well as excellent visibility. Available in clear, amber, red and blue.

Overview

710 Strobe Warning Lights are Red Strobe Lights. Strobe warning lights are high intensity flashes for fast premises identification as well as excellent visibility. Available in clear, amber, red and blue. With features including terminals that eliminate the need to splice and crimp wire, elliptical mounting holes, a large wiring channel that provides plenty of room to route wires and a convenient hinged case cover, easy to-install and it is designed to save time and money.

Features & Benefits:
  • High intensity flashes for fast premises identification
  • It is surface mounted or mounted on alarm bell housing
  • 6 to 12 volts DC operation in single unit
  • Excellent visibility widest angle coverage
  • Weather resistant for outdoor use
  • Available in clear, amber, red and blue
  • Low current consumption --350 mA.
Specifications

Others

  • Minimum Operating Voltage
    • 6 DC volt
  • Current Rating
    • 350 milliampere
  • Maximum Operating Voltage
    • 12 DC volt
  • Product Type
    • Strobe
  • Compatible Environments
    • Outdoor
  • Brand
    • Honeywell Security

Others

  • Minimum Operating Voltage
    • 6 DC volt
  • Current Rating
    • 350 milliampere
  • Maximum Operating Voltage
    • 12 DC volt
  • Product Type
    • Strobe
  • Compatible Environments
    • Outdoor
  • Brand
    • Honeywell Security
  • Minimum Operating Voltage : 6 DC volt
  • Current Rating : 350 milliampere
  • Maximum Operating Voltage : 12 DC volt
  • Product Type : Strobe
  • Compatible Environments : Outdoor
  • Brand : Honeywell Security
Slide Presentations
Name
Description
File Size
Date
Size
Catalogo Intrusione
application/pdf 1.1 MB
2/3/2022
1.1 MB
Brochure
Name
Description
File Size
Date
Size
Catalogue Intrusion 2009
application/pdf 2.43 MB
5/11/2023
2.43 MB
Name
Description
File Size
Date
Size
Catalogo Intrusione
application/pdf 1.1 MB
2/3/2022
1.1 MB
Catalogue Intrusion 2009
application/pdf 2.43 MB
5/11/2023
2.43 MB
Name
Description
File Size
Date
Size
Catalogo Intrusione
1.1 MB
2/3/2022
Catalogue Intrusion 2009
2.43 MB
5/11/2023
Product Number
Image
SKU
Description
alt
710RD
710 Strobe Warning Light, 250mA, 12V DC -15V DC
Image
SKU
Description
alt
710RD
710 Strobe Warning Light, 250mA, 12V DC -15V DC