/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    D1xB2X15 Explosion Proof Xenon Strobe Beacon 15J

    The D1xB2X15 is a globally approved explosion proof 15 Joule Xenon beacon. The robust Type 4/4X corrosion proof LM6 marine grade aluminium alloy enclosure ensures suitability for all Class I/II Div 1, Zone 1, 2, 21 & 22 applications.

    Overview

    Approved to UL1638 and CAN/ULC S526 for fire alarm use the D1xB2X15 beacons produce a high output Xenon flash required for effective signalling in environments with elevated levels of ambient light. The field replaceable colour filter enhances the strobe and is constructed from UV stable PC. Mounting options include surface via integrated lugs, pendant or by addition of optional multi direction stainless steel bracket. SIL1 & SIL2 Route 2H to IEC61508 (2010) as standard, with optional diagnostics for Route 1H SIL2 compliance.

    Features & Benefits:
    • Four flash rates: 1Hz, 1.3Hz, 1.5Hz & double flash
    • Automatic synchronisation on multi-beacon system
    • A4 316 Stainless Steel guard included as standard
    • UV stable polycarbonate lens colour filter – field replaceable
    • 4 x side, 1 x pendant cable entries – stopping plugs included
    • Corrosion proof marine grade aluminium enclosure
    • UL 1638 & CAN/ULC S526 signaling device for Fire Alarm
    • UL Marine approved
    Certifications:
    • UL/cUL/ULC – File ref: E245313
    • IECEx Certificate: IECEx ULD 19.0006X
    • ATEX Certificate: DEMKO 19 ATEX 2009X
    • UKCA certificate: UL21UKEX2130X
    • CCCEx certificate: 2022122309114969
    • TR CU Ex EAC certificate: EAC RU C-GB.AA.71.B.00273/20
    • PESO CCOE certified: P493433-1
    • CSFM listing: 7300-2279:0508
    • SIL1 & SIL2 compliant to IEC61508 (2010)