/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    ENscape Red Signal Beacon

    KAC’s conventional Signal Beacons utilise LED technology and an innovative lens design, providing Omni-directional light coverage at very low current draw.

    Overview

    KAC’s conventional Signal Beacons utilise LED technology and an innovative lens design, providing Omni-directional light coverage at very low current draw. The ENscape beacon delivers outstanding quality, reliability and long operational life. Omni directional light coverage eliminates need for device orientation. Signal Beacons have deep base option with multiple cable entries for flexible installation. Signal Beacons operate on 12V and 24V systems, making the range suitable for fire & security applications.

    Features & Benefits:
    • Positive fit engagement and feedback of base with device for easy installation
    • Advanced optics ensures good light coverage at low current draw
    • Red light flash and Red Lens
    • Soft start feature reduces power surges during system start-up
    • Suitable for wall and ceiling mount applications
    • Range of base options, for indoor and applications up to IP65
    Certifications:
    • RoHS
    • WEEE
    Specifications

    Others

    • Brand
      • KAC

    Others

    • Brand
      • KAC
    • Brand : KAC