/content/hbtbt/ae/en/search-results.html

    Strobes & Signal Lights

    System Sensor Strobe

    Discontinued

    Honeywell's System Sensor Strobes offers the most flexible and easy-to-use line of strobes in the industry and are designed for warning individuals in cases of fire emergencies.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The System Sensor Strobes offers the most flexible and easy-to-use line of strobes in the industry for alarming individuals during fire emergencies. With white and red housing, universal fire symbol and a ceiling mount accessory available these devices can meet virtually any application. They also mount to a wide variety of back box sizes to offer the most flexibility in installation. This line of Strobe devices features a wide variety of features that simplifies installations. The mounting plate allows the devices to be compatible with a wide range of back box sizes.

    Features & Benefits:
    • Mounting plate included for compatibility with a wide range of back box sizes
    • Built in synchronization feature keeps strobes in sync for up to 30 minutes
    • Round trim ring available for ceiling mount applications
    • Universal Fire symbol is language independent
    Certifications:
    • UL 1638 Listed