/content/hbtbt/ae/en/search-results.html

    releasing panels

    Extinguishing Management Unit

    The UDS-4N extinguishing unit is an autonomous peripheral capable of managing, by means of commands from the fire detection control unit, an extinguishing system in compliance with EN12094-1.

    Overview

    The UDS-4N extinguishing unit is an autonomous peripheral capable of managing, by means of commands from the fire detection control unit, an extinguishing system in compliance with EN12094-1.

    The UDS-4N panel manages an extinguishing zone and can be connected to conventional control units, using the pre-alarm and alarm inputs, and to addressed control units, through total integration, both on loops with CLIP and ADVANCED protocols. The UDS-4N has a 7 ”color touch display and 11 indicator lights that identify the extinguishing unit states. The graphic interface and menus have been unified with those of the new AM-8200 series of control panels to favor a simple and intuitive user experience.

    Features & Benefits:
    • EN12094-1