/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    2151 series conventional smoke detector

    2151 series conventional smoke detector offer superb performance and reliability in a profile which is just 2˝ (5.1 cm) deep.

    Overview
    Model 2151 (photoelectric sensor) and model 2151T (photoelectric sensor with thermal) can be used with a variety of adapter bases in several wiring configurations and voltages. Other features include: low current draw, stable performance in high air velocities, built-in tamper resistant base design, remote LED option, removable cover and built-in test switch.
    2151 series conventional smoke detector is designed to meet the performance criteria designated by UL. The sensing chamber is sealed against back pressure air flow. The chamber top is covered by a one piece
    molded screen which minimizes the entry of dirt and insects. This screen can be removed for cleaning. Additional key features include a variety of mounting bases and a full line of accessories.
    2151 series conventional smoke detector contain a unique optical sensing chamber designed to sense smoke particles produced by a wide range of combustion sources. A custom integrated circuit incorporates signal processing to reduce false alarms.
    Model 2151 photoelectric detector’s unique optical sensing chamber is engineered to sense smoke by a wide range of combustion sources. Dual electronic thermistors add 135°F fixed temperature thermal sensing on model 2151T.Features & Benefits:
    • Sleek, low-profile design
    • Two LEDs blink in standby, providing 360° visibility
    • Broad range of adapter bases available with built-in shorting spring
    • Hand-held sensitivity reader available
    Certifications:
    • UL/ULC Listed
    • CSFM
    • FM Approved
    • MSFM Approved
    • CSIRO ActivFire listed to AS 1603.2 - 1997 including Amdt 1 (August 1998) (afp-2147)
    Specifications

    Others

    • Product Type
      • Smoke Detector
    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • Silent Knight
      • System Sensor

    Others

    • Product Type
      • Smoke Detector
    • Brand
      • Farenhyt
      • Fire-Lite
      • Gamewell-FCI
      • Silent Knight
      • System Sensor
    • Product Type : Smoke Detector
    • Brand : Farenhyt|Fire-Lite|Gamewell-FCI|Silent Knight|System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    System Smoke Detectors Applications Guide
    application/pdf 472.1 KB
    8/1/2023
    472.1 KB
    TRADE PRODUCT LIST Catalog
    application/pdf 4.15 MB
    1/23/2024
    4.15 MB
    System Sensor- Model 2151BAUS- nom- sens-S-7-0- obs-m- photoelectric smoke detector Declaration of Conformity
    application/pdf 322.89 KB
    1/8/2024
    322.89 KB
    Photoelectric smoke detector Declaration of Conformity
    application/pdf 200.14 KB
    1/8/2024
    200.14 KB
    2151BAUS Photo-electric Sensor Data Sheet
    application/pdf 53.97 KB
    1/8/2024
    53.97 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    2151T BIM File
    application/x-tika-msoffice 516 KB
    7/24/2023
    516 KB
    2151 BIM File
    application/x-tika-msoffice 520 KB
    7/24/2023
    520 KB
    2151 CAD Drawing
    application/zip 269.85 KB
    5/19/2023
    269.85 KB
    100 Series Smoke Detector Data Sheet - System Sensor
    application/pdf 218.34 KB
    5/19/2023
    218.34 KB
    2151-2151T 100 Series Smoke Detectors Install Manual - System Sensor
    application/pdf 572.84 KB
    5/19/2023
    572.84 KB
    2151 for No Flow/Low-Flow Air-Handling Systems - Data Sheet (System Sensor)
    application/pdf 627.56 KB
    5/19/2023
    627.56 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    100 Series Smoke Detector Data Sheet - Fire-Lite
    application/pdf 147.17 KB
    5/19/2023
    147.17 KB
    100 Series Smoke Detector Data Sheet - Gamewell-FCI
    application/pdf 72.5 KB
    5/19/2023
    72.5 KB
    100 Series Data Sheet - Notifier
    application/pdf 78.82 KB
    5/19/2023
    78.82 KB
    Name
    Description
    File Size
    Date
    Size
    System Smoke Detectors Applications Guide
    application/pdf 472.1 KB
    8/1/2023
    472.1 KB
    TRADE PRODUCT LIST Catalog
    application/pdf 4.15 MB
    1/23/2024
    4.15 MB
    System Sensor- Model 2151BAUS- nom- sens-S-7-0- obs-m- photoelectric smoke detector Declaration of Conformity
    application/pdf 322.89 KB
    1/8/2024
    322.89 KB
    Photoelectric smoke detector Declaration of Conformity
    application/pdf 200.14 KB
    1/8/2024
    200.14 KB
    2151BAUS Photo-electric Sensor Data Sheet
    application/pdf 53.97 KB
    1/8/2024
    53.97 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    2151T BIM File
    application/x-tika-msoffice 516 KB
    7/24/2023
    516 KB
    2151 BIM File
    application/x-tika-msoffice 520 KB
    7/24/2023
    520 KB
    2151 CAD Drawing
    application/zip 269.85 KB
    5/19/2023
    269.85 KB
    100 Series Smoke Detector Data Sheet - System Sensor
    application/pdf 218.34 KB
    5/19/2023
    218.34 KB
    2151-2151T 100 Series Smoke Detectors Install Manual - System Sensor
    application/pdf 572.84 KB
    5/19/2023
    572.84 KB
    2151 for No Flow/Low-Flow Air-Handling Systems - Data Sheet (System Sensor)
    application/pdf 627.56 KB
    5/19/2023
    627.56 KB
    100 Series Smoke Detector Data Sheet - Fire-Lite
    application/pdf 147.17 KB
    5/19/2023
    147.17 KB
    100 Series Smoke Detector Data Sheet - Gamewell-FCI
    application/pdf 72.5 KB
    5/19/2023
    72.5 KB
    100 Series Data Sheet - Notifier
    application/pdf 78.82 KB
    5/19/2023
    78.82 KB
    Name
    Description
    File Size
    Date
    Size
    System Smoke Detectors Applications Guide
    472.1 KB
    8/1/2023
    TRADE PRODUCT LIST Catalog
    4.15 MB
    1/23/2024
    System Sensor- Model 2151BAUS- nom- sens-S-7-0- obs-m- photoelectric smoke detector Declaration of Conformity
    322.89 KB
    1/8/2024
    Photoelectric smoke detector Declaration of Conformity
    200.14 KB
    1/8/2024
    2151BAUS Photo-electric Sensor Data Sheet
    53.97 KB
    1/8/2024
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    2151T BIM File
    516 KB
    7/24/2023
    2151 BIM File
    520 KB
    7/24/2023
    2151 CAD Drawing
    269.85 KB
    5/19/2023
    100 Series Smoke Detector Data Sheet - System Sensor
    218.34 KB
    5/19/2023
    2151-2151T 100 Series Smoke Detectors Install Manual - System Sensor
    572.84 KB
    5/19/2023
    2151 for No Flow/Low-Flow Air-Handling Systems - Data Sheet (System Sensor)
    627.56 KB
    5/19/2023
    100 Series Smoke Detector Data Sheet - Fire-Lite
    147.17 KB
    5/19/2023
    100 Series Smoke Detector Data Sheet - Gamewell-FCI
    72.5 KB
    5/19/2023
    100 Series Data Sheet - Notifier
    78.82 KB
    5/19/2023
    Product Number
    Part Number
    Description
    Add to list
    2151
    100 Series Photoelectric Smoke Detector
    2151-CH
    Smoke Detector Head PhotoThermal