/content/hbtbt/ae/en/search-results.html

    Duct Detectors

    InnovairFlex™ DNR Intelligent Photoelectric Duct Detector

    InnovairFlex™ duct smoke detectors combine an impressive collection of innovations designed to save you time and money and provide the flexibility you need in the field.

    Overview

    DNR intelligent non-relay photoelectric duct smoke detectors and DNRW water-tight non-relay photoelectric duct smoke detectors feature a pivoting housing that fit both square and rectangular footprints capable of mounting to a round or rectangular duct. These units sense smoke in the most challenging conditions, operating in airflow speeds of 100 to 4,000 ft/min (0.5 to 20.32 m/s. The front cover test/reset button simplifies test/maintenance. Plug-in, tool-free sampling tubes speed installation. A cover tamper feature indicates a trouble signal for a removed or improperly installed sensor cover. The housing provides a 3/4 inch conduit knockout and ample space to facilitate easy wiring and mounting of a relay module.With these features and many more, InnovairFlex is reshaping duct smoke detection.​

    Features & Benefits:
    • Photoelectric, integrated low-flow technology
    • Patented sampling tube installs from front or back of the detector with no tools required
    • Easily accessible code wheels on sensor head (sold separately)
    • Remote testing capability
    • Requires com line power only
    • Accommodates an addressable relay module (sold separately), for applications requiring a Form C relay
    Certifications:
    • UL
    • FM
    • CSFM
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight
      • System Sensor
    • Product Type
      • Duct Detector

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • Silent Knight
      • System Sensor
    • Product Type
      • Duct Detector
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|Silent Knight|System Sensor
    • Product Type : Duct Detector