Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Accessories

    Duct Detector Remote Test Accessory

    Single Terminal Back Boxes are used for mounting RTS151 key. Remote annunciator accessories providing reset function and has a Red LED to indicate alarm conditions.

    Overview
    Remote test stations are automatic fire detector accessories designed to test duct smoke detectors from a convenient location. For 4-wire detectors, the remote test station features a multi-colored LED that alternates between steady green and red. For 2-wire detectors, the LED illuminates red for alarm. RTS-151KEY(A) includes a key switch.
     Features & Benefits: 
    • Combined transmitter/receiver unit
    • Wide 12° field of view
    • Fast, easy, and intuitive beam alignment indicated by LED directional arrows
    • 50° horizontal and 20° vertical beam adjustment
    • Long range coverage of 16-328 ft (5-100m) is standard- no separate long-range kit required
    • Automatic sensitivity threshold level setting
    • Resistant to building movement- tolerates +/- 1° movement
    • Resistant to strong light sources- does not alarm when saturated by sunlight
    • Resistant to solid object intrusion
    • Remote test station capable for electronic simulated smoke test from ground level
    • Status LED indicators visible from the front and bottom
    • Automatic drift compensation
    • Paintable housing/cover
    • Removable plug-in terminal blocks
    • Built-in imager heater
    • Optional reflector heater kit available
    Certifications:
    • UL
    • ULC
    • FM
    • CE
    • CSFM
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Morley-IAS
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|Morley-IAS|NOTIFIER