Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Graphic Software

    ONYXWorks

    ONYXWorks is a next-generation network system. It is built on the private networks for life safety and integration of fire monitoring, security, access control, CCTV, and other equipment information in the buildings.

    Overview

    ONYXWorks is a next-generation network system. It is built on the private networks for life

    safety and integration of fire monitoring, security, access control, CCTV,

    and other equipment information in the buildings. ONYXWorksTM allows for devices from different manufacturers, with different technologies and networks

    (e.g. LonWorksTM and NOTI FIRE NETTM) running in one workstation.

    It has the intelligent gateway to simplify the integrated functions of the modular systems and allow for

    continuous expansion of the workstation and network functions. Such gateway has improved the

    adaptability of the integrated building operating systems and the communication systems built on

    the local area networks or wide area TCP/IP networks. ONYXWorksTM is a high-performance industrial computer that

    displays various events and points on the network using text and color graphics.

    The Microsoft® Windows® XP operating system on the workstation provides an easy-to-use user interface.

    The system can provide the operator with a consistent operation of all monitored devices and screens. Workstations can customize the screens and various options in any situation.

    ONYXWorksTM PC workstations can monitor multiple local device networks, and remote sites.

    It is also an ideal supplement to the NOTI FIRE NETTM.

    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER