/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Power Supply Units Accumulator

    Discontinued

    The power supply units lead accumulators are maintenance-free, closed accumulators containing a solid electrolyte.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The power supply units lead accumulators are maintenance-free, closed accumulators containing a solid electrolyte. They operate independent of position and are exhaustive discharge protected, cycle-resistant, durable (4 to 5 years) and designed for maximum load. The charging voltage for 12 V accumulators (6x2.3 V per cell) is 13.8 V at an ambient temperature of +20Deg C. The accumulators meet the VDE 0833 - 1 guidelines for hazard detection systems and are VdS-approved

    Certifications:
    • VdS