/content/hbtbt/ae/en/search-results.html

    keypads and user interfaces

    Galaxy MK9 Keypad and Keyprox

    Galaxy MK9 range provides 32-character alphanumeric OLED display. Suitable for use with all Galaxy systems. Choose between a standard keypad or keyprox option with integrated proximity card reader.

    Overview
    Modern form factor and OLED display enables all European languages supported.​
    ​Leveraging the display's completely dark appearance, the integrated screen and button design seamlessly blend into the environment while conserving energy. The plug-and-play terminal and improved cable, tamper design and display settings enable intuitive and efficient installation and configuration.​Features & Benefits:
    • OLED Display with support for all European languages
    • Unified Prox Reader compatible with EM Prox and HID Prox (Keyprox Model Only)
    • Robust tamper protection
    • Seamless replacement for existing MK7 and MK8 keypads
    • Improved cable channel for ease of installations
    • Offers the option of setting/unsetting the system either by PIN entry or by presenting a Proximity ID card to the base of the unit (Keyprox Model only)
    Certifications:
    • EN50131-3: 2009
    • Security Grade - 3
    • Environmental Class – II