/content/hbtbt/ae/en/search-results.html

    Accessories

    Series 95 Sensor Mounting Base

    Discontinued

    GWXP95 bases are designed to operate with the Gamewell-FCI® 600 Series and ILI95-E3 Series analog addressable fire alarm control panels.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    GWXP95 bases are designed to operate with the Gamewell-FCI® 600 Series and ILI95-E3 Series analog addressable fire alarm control panels. GWXP95 Series bases provide superior flexibility for the installation of the Gamewell-FCI, GWXP95 family of addressable detectors. Whether the project requires a 4 inch (10.16 cm) relay or sounder base, there are a variety of GWXP95 Series base options available to meet the building aesthetics, constraints, retrofit limitations, or functional needs. The device addresses are held in the base. This feature ensures that the device addresses will not be changed no matter how often detectors are replaced, and the address verifies a consistent match between device types and the device addresses.