/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    Honeywell Analytics Calibration Kit

    Honeywell Analytics 1309K0002 calibration kits are designed to ensure optimal performance from each of their gas detection devices.

    Overview

    Honeywell Analytics 1309K0002 calibration kits are designed to ensure optimal performance from each of their gas detection devices. These gas calibration kits include tubing, regulator, calibration adapter, carrying case and instructions to properly test and maintain gas detection instrumentation. Kit consists of the Following: • M-502499 - MAGNET for 201D/301D/RED WITH CHAIN 1 • M-512438 - Fitting & tubing adapter for IAQPoint CalKit 1 • M-501080 - Calibration Port (B017) for 201, 301, 301D2 1 • M-509959 - Plastic- GasAlert Gray Calibration Cap 1 • 1998M0795 - Calibration Guide 1 • M-505490 - Calibration cap, dark plastic Calibration cap for 1 Toxypoint - 106956 • M-507527 - NH3 Calibration adaptor 1 • M-508808 - Cal kit tubing, 6feet, 1/8 I.D x ¼ O.D 6 • M-502730 - POLYURETHANE tubing 6MM OD 4MM ID 6 • M-502874 - Regulator for 58- 103L Cylinders 0.1 LPM 1 • M-502875 - Regulator for 58- 103L Cylinders 0.5 LPM 1 • M-501056 - Cal kit carrying case for 2 103L or 58L Cylinders 1

    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER