/content/hbtbt/ae/en/search-results.html

    Detector Test Equipment

    TE-TNS Series Thermowell

    Discontinued

    The TE-TNS series Stainless Steel Thermowells are used to separate the instrument from the surrounding media.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TE-TNS series Stainless Steel Thermowells are used to separate the instrument from the surrounding media. When used with the Series TE and TE-I Immersion Temperature Sensors, further protection is offered from aggressive media, high pressures, and flow rates while allowing for quick and easy installation of temperature sensors without having to drain process media.

    Features & Benefits:
    • Configurable materials and sizes
    • Fabricated (welded) or machined construction
    • 1/2in or 3/4in NPT process connections
    • Superior Corrosion Resistance