/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Resettable Linear Heat Detector LHD-PACC

    Discontinued

    Resettable Linear Heat Detector LHD-PACC

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The resettable linear heat detector LHD-PACC has separate relay outputs for pre-alarm, fire alarm and system fault for triggering detector zones on an alarm transponder 808623.40 / M721E Dual Input - Single Output Module.

    Due to the differentiated ambient temperature compensation, the window of the set alarm temperature balanced and alarm temperature accuracy maintained. The system is resettable after an overheating or fire condition, if the monitoring sensor cable is not temperature above the maximum recoverable temperature, or mechanically damaged. The Monitoring of the sensor line is carried out via the termination module PACC art. no. 762292 (not in scope of delivery), in which reference measuring resistors for line monitoring are integrated.

    Features & Benefits:
    • Display for system states and measured values
    • Collective displays for alarm, fault, pre-alarm and operation
    • System parameterization and maintenance via Laptop
    • Sensor length 30.5 m to 500 m
    • Relay contacts for alarm and pre-alarm
    • Separate reset input for resetting 5-28VDC min. 3 seconds
    • Use as class A1/A2/B linear heat detector
    • Thermal differential activation
    Certifications:
    • EN54-22:2015+A1:2020 VdS G 220006
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER